ST Life.augmented

STGIPN3H60A

SLLIMM(TM)-nano (small low-loss intelligent molded module) IPM, 3-phase inverter - 3 A, 600 V very fast IGBT
  • active Active

This intelligent power module implements a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is optimized for thermal performance and compactness in built-in motor applications, or other low power applications where assembly space is limited. SLLIMM™ is a trademark of STMicroelectronics.

pdf Download Datasheet

Key Features

  • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including control ICs for gate driving and freewheeling diodes
  • Optimized for low electromagnetic interference
  • VCE(sat)negative temperature coefficient
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down resistor
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Optimized pinout for easy board layout

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7273: SLLIMM™-nano (small low-loss intelligent molded module) IPM, 3 A - 600 V 3-phase IGBT inverter bridge
3.0 442 KB

Application Notes

Description Version Size
pdf
AN4043: SLLIMM™-nano small low-loss intelligent molded module
2.0 4,942 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
IGBT intelligent power modules for AC motor drive up to 2kW
1,071 KB
pdf
SLLIMM™-nano: Small low-loss intelligent molded modules
1.0 987 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STGIPN3H60AActiveNDIP-26LTube_-5.8Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA476476
AVNETOrder nowAMERICA4760
FUTUREOrder nowAMERICA47617
NUHORIZONSOrder nowAMERICA4691
DIGIKEYOrder nowWORLDWIDE4231
MOUSEROrder nowWORLDWIDE1481
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback