STG5682

Obsolete
Design Win

Low voltage dual SPDT switch with negative rail capability

Download datasheet

Product overview

Description

The STG5682 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Dual Throw) SWITCH or 2:1 Multiplexer /Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.5V, making this device ideal for portable applications.

Additional key features are fast switching speed, Break Before Make Delay Time and Ultra Low Power Consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • All features

    • ESD performance exceeds JESD22
    • Latch-up performance exceeds 300mA (JESD 17)
    • Distortion-free negative signal throughput down to VCC-5.5V
    • Ultra low power dissipation: ICC= 0.2µA (Max.) at tA= 85°C
    • Wide operating voltae range: VCC(Opr) = 1.65V to 4.5V single supply
    • 4.3V tolerant and 1.8V compatible threshold on digital control input at VCC = 1.65 to 3.0V
    • 2000-V human-body model (A114-A)
    • Low \"ON\" resistance VIN= 0V: RON= 0.5Ω (max. tA= 25°C) at VCC= 4.3V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG5682

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models