STPM32
Active
Education Design Win
ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA

Download datasheet Order Direct

Product overview

Description

The STPM3x is an ASSP family designed for high accuracy measurement of power and energies in power line systems using the Rogowski coil, current transformer or shunt current sensors. The STPM3x provides instantaneous voltage and current waveforms and calculates RMS values of voltage and currents, active, reactive and apparent power and energies. The STPM3x is a mixed signal IC family consisting of an analog and a digital section. The analog section consists of up to two programmable gain low-noise low-offset amplifiers and up to four 2nd order 24-bit sigma-delta ADCs, two bandgap voltage references with independent temperature compensation, a low drop voltage regulator and DC buffers. The digital section consists of digital filtering stage, a hardwired DSP, DFE to the input and a serial communication interface (UART or SPI). The STPM3x is fully configurable and allows a fast digital system calibration in a single point over the entire current dynamic range.

  • All features

    • Active power accuracy:
      • < 0.1% error over 5000 : 1 dynamic range
      • < 0.5% error over 10000 : 1 dynamic range
    • Exceeds 50-60 Hz EN 50470-x, IEC 62053-2x, ANSI12.2x standard requirements for AC watt meters
    • Reactive power accuracy:
      • < 0.1% error over 2000 : 1 dynamic range
    • Dual mode apparent energy calculation
    • Instantaneous and averaged power
    • RMS and instantaneous voltage and current
    • Under and overvoltage detection (sag and swell) and monitoring
    • Overcurrent detection and monitoring
    • UART and SPI serial interface with programmable CRC polynomial verification
    • Programmable LED and interrupt outputs
    • Four independent 24-bit 2nd order sigma-delta ADCs
    • Two programmable gain chopper stabilized low-noise and low-offset amplifiers
    • Bandwidth 3.6 kHz at -3 dB
    • Vcc supply range 3.3 V ± 10%
    • Supply current Icc 4.3 mA (STPM32)
    • Input clock frequency 16 MHz, Xtal or external source
    • Twin precision voltage reference: 1.18 V with independent programmable TC, 30 ppm/°C typ.
    • Internal low drop regulator at 3 V (typ.)
    • QFN packages
    • Operating temperature from -40 °C to +105 °C

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPM32

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPM32TR
Active
QFN-24L Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STPM32TR

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
STPM32TR

Distributor availability of STPM32TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPM32TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPM32TR

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors