L99PM60J
Power Management IC with LIN transceiver-
Active
The L99PM60J is a power management system IC that features one low-drop regulator, a direct drive for high-side drivers, and a LIN 2.1 compliant SAE J2602 transceiver.
The integrated standard serial peripheral interface (SPI) controls all L99PM60J operation modes and provides driver diagnostic functions.
Key Features
- One 5 V low-drop voltage regulators (100 mA, continuous mode)
- No electrolytic capacitor required on regulator output (only 220 nF ceramic typ.)
- Ultra-low quiescent current in VBAT-standby(7 μA) and V1-standby (45 μA)
- Window watchdog and advanced fail-safe functionality
- Configurable fail-safe output
- Programmable reset threshold (4.6 V; 3.5 V)
- VSmonitoring / temperature measurement
- LIN 2.1 compliant (SAE J2602 compatible) transceiver
- High-speed LIN Flash mode up to 100 Kbit/s
- ST SPI interface for mode control and diagnostics
- 2 high-side drivers, e.g. LED or HALL (RDSon,typ= 7 Ω)
- 2 low-side drivers (RDSon,typ= 2 Ω)
- Outputs are short-circuit protected
- Direct drive feature for high sides
- Temperature warning and thermal shutdown
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS7055: Power management IC with LIN transceiver
|
5.0 | 1,068 KB |
|
DB0965: Power management system IC
|
1.1 | 109 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3399: L99PM62GXP external voltage regulation with bipolar transistor
|
1.1 | 6,815 KB |
Technical Notes & Articles
| Description | Version | Size |
|---|---|---|
|
TN0897: ST SPI protocol
|
1.1 | 420 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Smart power solutions for car body applications
|
1.0.0 | 1,176 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L99PM60J | Active | PowerSSO 16 | Tube | Yes | - | 1.469 | No data reported, please contact our Distributors | Ecopack1 | PDF XML | |||
| L99PM60JTR | Active | PowerSSO 16 | Tape And Reel | Yes | - | 1.469 | No data reported, please contact our Distributors | Ecopack1 | PDF XML | |||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||