Product overview
Description
The ST2378E device is an 8-bit, dual supply,bidirectional level translator with ±15 kV ESD protection on I/Os at VCCside. It is designed to interface data transfer between low voltage ASICs/PLDs and higher voltage systems. Externally applied voltage, VCCand VL, set logic levels at both sides with the range specified as 1.71 V ≤ VL≤ 5.5 V and VL≤ VCC≤ 5.5 V. For proper operation, VCCshould be set higher than VL.
Utilizing a transmission-gate-based design, this device allows bidirectional asynchronous data transfer, which means each channel is allowed to have either VCCto VLor VLto VCCdata transfer direction independently and no direction pin is required. The ST2378E device operates at a guaranteed data rate of 13 Mbps over the entire specified operating voltage range.
Among the other features, the OE pin allows disable mode operation whereby current consumption is reduced to less than 1 μA.
-
All features
- High speed
- tPD= 15 ns (max.) at TA= 85 °C
- VL= 1.8 V
- VCC= 5.5 V
- Guaranteed data rate
- 13 Mbps (1.8 V ≤ VL ≤ VCC≤ 5.5 V)
- Low power dissipation
- ITS-VL= ITS-VCC= 1 μA (max.) at TA = 85 °C
- IQVL= 100 μA (max.) at TA = 85 °C
- IQCC= 10 μA (max.) at TA = 85 °C
- Output impedance
- |IOHA| = 20 μA (min.) at VL = 1.8 V; VCC = 5.5 V
- IOLA= 1.0 μA (min.) at VL = 1.8 V; VCC= 5.5 V
- Bidirectional level translation
- Totem pole and open drain driving for I2C communications
- 5 V tolerant on enable pin
- Wide operating voltage range
- VL(opr.) = 1.71 V to VCC
- VCC(opr.) = 1.71 V to 5.5 V
- ESD performance
- HBM > 15 kV ESD protection on I/O VCClines
- TSSOP package
- High speed
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST2378ETTR | Active Product is in volume production. | TSSOP-20 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| ST2378ETTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
ST2378ETTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors