ST8024
NRND
Design Win
Smartcard interface

Download datasheet

Product overview

Description

The ST8024 is a complete low cost analog interface for asynchronous 3 V and 5 V smart cards. It can be placed between the card and the microcontroller with few external components to perform all supply protection and control functions. ST8024 is a direct replacement of ST8004.

Main applications are: smartcard readers for settop- box, IC card readers for banking, identification, pay TV.

  • All features

    • 26 MHz integrated crystal oscillator
    • Enhanced ESD protection on card side (> 6 kV)
    • Non-inverted control of RST via pin RSTIN
    • Clock generation for cards up to 20 MHz (divided by 1, 2, 4 or 8 through CLKDIV1 and CLKDIV2 signals) with synchronous frequency changes
    • Supply supervisor for spike-killing during power-on and power-off and power-on reset (threshold fixed internally or externally by a resistor bridge)
    • ISO 7816, GSM11.11 and EMV (payment systems) compatibility
    • One multiplexed status signal off
    • Built-in debounce on card presence contacts
    • Thermal and short-circuit protection on all card contacts
    • 3 or 5 V ± 5 % regulated card supply voltage (VCC) with appropriate decoupling has the following capabilities:Icc < 80 mA at VDDP = 4 to 6.5 VHandles current spikes of 40 nA up to 20 MHzControls rise and fall timesFiltered overload detection at approximately 120 mA
    • Designed to be compatible with the NDS conditional access system
    • 3 or 5 V supply for the IC (VDD and GND)
    • IC card interface
    • DC-DC converter for VCC generation separately powered from a 5 V ± 20% supply (VDDP and PGND)
    • Automatic activation and deactivation sequences; initiated by software or by hardware in the event of a short-circuit, card take-off, overheating, VDD or VDDP drop-out
    • Three specifically protected half-duplex bidirectional buffered I/O lines to card contacts C4, C7 and C8

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST8024

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST8024CDR
NRND
SO-28 Industrial Ecopack1 (*) - -

ST8024CDR

Package:

SO-28

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-28

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST8024CDR

Distributor availability of ST8024CDR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST8024CDR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST8024CDR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors