SPC563M64L5

Active
Design Win Education

32-bit Power Architecture MCU for Automotive Powertrain Applications

Download datasheet

Product overview

Description

These 32-bit automotive microcontrollers are a family of System-on-Chip (SoC) devices that contain many new features coupled with high performance 90 nm CMOS technology to provide substantial reduction of cost per feature and significant performance improvement. The advanced and cost-efficient host processor core of this automotive controller family is built on Power Architecture® technology. This family contains enhancements that improve the architecture’s fit in embedded applications, includes additional instruction support for Digital Signal Processing (DSP), integrates technologies—such as an enhanced time processor unit, enhanced queued analog-to-digital converter, Controller Area Network, and an enhanced modular input-output system—that are important for today’s lower-end powertrain applications. The device has a single level of memory hierarchy consisting of up to 94 KB on-chip SRAM and up to 1.5 MB of internal flash memory. The device also has an External Bus Interface (EBI) for ‘calibration’.

  • All features

    • Single issue, 32-bit Power Architecture®Book E compliant e200z335 CPU core complex
      • Includes Variable Length Encoding (VLE) enhancements for code size reduction
    • 32-channel Direct Memory Access controller (DMA)
    • Interrupt Controller (INTC) capable of handling 364 selectable-priority interrupt sources: 191 peripheral interrupt sources, 8 software interrupts and 165 reserved interrupts.
    • Frequency-Modulated Phase-Locked Loop (FMPLL)
    • Calibration External Bus Interface (EBI)1
    • System Integration Unit (SIU)
    • Up to 1.5 Mbyte on-chip Flash with Flash controller
      • Fetch Accelerator for single cycle Flash access @80 MHz
    • Up to 94 Kbyte on-chip static RAM (including up to 32 Kbyte standby RAM)
    • Boot Assist Module (BAM)
    • 32-channel second-generation enhanced Time Processor Unit (eTPU)
      • 32 standard eTPU channels
      • Architectural enhancements to improve code efficiency and added flexibility
    • 16-channels enhanced Modular Input-Output System (eMIOS)
    • Enhanced Queued Analog-to-Digital Converter (eQADC)
    • Decimation filter (part of eQADC)
    • Silicon die temperature sensor
    • 2 Deserial Serial Peripheral Interface (DSPI) modules (compatible with Microsecond Bus)
    • 2 enhanced Serial Communication Interface (eSCI) modules compatible with LIN
    • 2 Controller Area Network (FlexCAN) modules that support CAN 2.0B
    • Nexus Port Controller (NPC) per IEEE-ISTO 5001-2003 standard
    • IEEE 1149.1 (JTAG) support
    • Nexus interface
    • On-chip voltage regulator controller that provides 1.2 V and 3.3 V internal supplies from a 5 V external source.
    • Designed for LQFP144, and LQFP176

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC563M64L5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC563M64L5COAR
Active
LQFP 144 20x20x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC563M64L5COAY
Active
LQFP 144 20x20x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC563M64L5COAR

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC563M64L5COAY

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC563M64L5COAR
Available at distributors

Distributor availability of SPC563M64L5COAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC563M64L5COAY
Available at distributors

Distributor availability of SPC563M64L5COAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC563M64L5COAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC563M64L5COAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC563M64L5COAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC563M64L5COAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors