Product overview
Description
The 32F072BDISCOVERY Discovery kit helps users to discover the STM32F072RB, which has the full set of features available in the STM32F0 Series, and to develop their applications easily. It includes everything required for beginners and experienced users to get started quickly.
Based on the STM32F072RBT6 microcontroller, it includes an ST-LINK/V2 embedded debug tool interface, an ST MEMS gyroscope, LEDs, push-buttons, linear touch sensor, touch keys, RF EEPROM connector and a USB Mini-B connector.
-
All features
- STM32F072RBT6 microcontroller featuring 128 Kbytes of Flash memory, 16 Kbytes of SRAM in an LQFP64 package
- USB FS with Mini-B connector
- I3G4250D ST MEMS motion sensor 3-axis digital output gyroscope
- One linear touch sensor or four touch keys
- Six LEDs:
- LD1 (red/green) for USB communication
- LD2 (red) for 3.3 V power on
- Four user LEDs: LD3 (red), LD4 (orange), LD5 (green) and LD6 (blue)
- Two push-buttons (user and reset)
- RF EEPROM daughterboard connector
- Extension header for LQFP64 I/Os for quick connection to a prototyping board and easy probing
- On-board ST-LINK/V2 with switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
- Flexible power supply options:
- USB bus or external 5 V supply voltage
- Power supply output for external applications: 3 V and 5 V
- Comprehensive free software including a variety of examples, part of STM32CubeF0 or STM32SnippetsL0 packages or STSW-STM32139 for legacy Standard Libraries usage
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 26 Oct 2020 | 26 Oct 2020 | |||
| ZIP | 1.0 | 26 Oct 2020 | 26 Oct 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 26 Oct 2020 | 26 Oct 2020 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 26 Oct 2020 | 26 Oct 2020 | ||||
| 1.0 | 26 Oct 2020 | 26 Oct 2020 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32F072B-DISCO | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | Ecopack1 | - | - | |
STM32F072B-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F072B-DISCO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32F072B-DISCO NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors