STEVAL-MKI022V1
MEMS 3-axis ±2g /±4g /±8g smart digital output evaluation board based on nano accelerometer LIS331DLH-
NRND
The STEVAL-MKI022V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LIS331DLH. The LIS331DLH is a low-power 3-axis linear accelerometer with digital output. The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.
In addition to the MEMS sensor, the demonstration board uses an ST7-USB microcontroller that functions as a bridge between the sensor and the PC. The microcontroller may be used for the GUI which is downloadable from the ST website, or for dedicated software routines for customized applications.
Key Features
- Powered directly from USB connector
- I2C/SPI digital output interface
- Sleep to wake-up function
- 6D orientation detection
- Graphical user interface (GUI)
- Both the hardware and software that compose the STEVAL-MKI022V1 demonstration kit have been designed to operate with Microsoft®Windows XP
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1152: MEMS 3-axis ±2g /±4g /±8g smart digital output demonstration board based on nano accelerometer LIS331DLH
|
1.0 | 112 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0609: STEVAL-MKI022V1 demonstration kit for LIS331DLH
|
1.1 | 1,776 KB |
|
UM0701: Getting started with the STEVAL-MKI032V1, STM32-MEMS demonstration board
|
1.2 | 1,595 KB |
|
UM1049: Unico GUI: software guide
|
2.0 | 1,837 KB |
|
UM1064: Software guide for Unico Lite
|
2.0 | 349 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
PCB layout
|
1.0 | 41 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
Bill of materials
|
1.0 | 8 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematic
|
1.0 | 38 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-MEMS014 | Setup for Unico Lite |
| STSW-MKI022 | Setup for STEVAL-MKI022V1 |
| STSW-MKI109 | MEMS demonstration kit software package |
| STSW-ST7026 | USB driver for ST7 |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI022V1 | NRND | LIS331DLH; ST72F651AR6T1E | 75.89 |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||