STEVAL-MKI029V1
Inclination analysis demonstration board based on the STM8S207R6 MCU and LIS331DLH MEMS-
NRND
The STEVAL-MKI029V1 inclination analysis board is a handheld demonstration board which detects the tilt on X-axis and tilt on Y-axis. The visual representation of this information is done using colored LEDs placed in two circles.
The system can detect the free-fall of the board and display the information for this event on the bi-color LED at the center of the board.
The system can also be configured to detect the circular motion of the board, in which LED patterns are generated depending on board movement.
The STEVAL-MKI029V1 also features a demonstration mode. In this mode, different LED patterns are displayed irrespective of the position/motion of the board, making the system suitable for exhibitions and seminars.
There are three musical modes in which music/rhythm is played based on the mode/motion of the board. There are also three silent modes, for a total of six different modes of operation.
The STEVAL-MKI029V1 can be switched from one mode to another by pressing the on-board MODE button. To reduce power consumption, the system automatically enters standby mode when there is no motion for more than 10 seconds. The system "wakes up" from standby when a vibration/motion is detected. The STEVALMKI029V1 also monitors the batteries, and allows the user to check their status at any time. When low battery is detected, the system alerts the user and enters into no operation to avoid the system malfunction.
The board is equipped with free MCU I/Os for the external interface, and a SWIM connector is included to provide in-circuit debugging capability.
The system can be powered using 3 AAA batteries of 1.5 V each. The board is of circular shape, with a diameter of 84 mm and a height of 26 mm.
The board is RoHS compliant.
Key Features
- Detects and provides visual/audio representation of:
tilt on X axis tilt on Y axis circular motion of the board free-fall of the board - Displays motion information using multicolored LEDs or music/rhythm patterns
- Provides six different operating modes
- Offers a standby function for low power consumption
- Monitors the 3 AAA batteries and displays their status on the LEDs
- Provides additional MCU I/Os for future extensions
- Equipped with a SWIM connector for debugging capability
- Compliant with RoHS directives
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0818: Inclination analysis demonstration board based on the STM8S207R6 MCU and LIS331DLH MEMS
|
2.1 | 170 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0701: Getting started with the STEVAL-MKI032V1, STM32-MEMS demonstration board
|
1.2 | 1,595 KB |
|
UM0704: STEVAL-MKI029V1: inclination analysis demonstration board based on the STM8S207R6 MCU and LIS331DLH MEMS
|
1.2 | 1,101 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
PCB layout
|
1.0 | 511 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
Bill of materials
|
1.0 | 11 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematic
|
1.0 | 47 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-MKI029 | Demo firmware for STEVAL-MKI029V1 |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI029V1 | NRND | LIS331DLH; STM8S207R6T6 | - | 33.8 |
| Ecopack2 | - | ||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||