STEVAL-MKI100V1
MEMS demonstration board based on LPY4150AL (dual-axis pitch and yaw ±1500 dps analog gyroscope)-
Active
The STEVAL-MKI100V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR4150AL product family.
The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.
In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.
The STEVAL-MKI100V1 demonstration board has been designed for use in two working modes: analog and digital.
In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.
In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.
Key Features
- Two working modes:
analog (AWM) digital (DWM) - RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1051: MEMS demonstration board based on the LPY4150AL (dual-axis pitch and yaw ±1500 dps analog gyroscope)
|
1.0 | 121 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files
|
1.0 | 50 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
Bill of materials
|
1.0 | 10 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematics
|
1.0 | 71 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-MKI0XX | Setup for STEVAL-MKI0XXV1 |
| STSW-ST7026 | USB driver for ST7 |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI100V1 | Active | LPY4150AL | 88.05 |
| Ecopack2 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||