STEVAL-MKI113V1
LSM303DLM adapter board for standard DIL24 socket-
Active
The STEVAL-MKI113V1 adapter board is designed to facilitate the evaluation of the LSM303DLM product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.
The STEVAL-MKI113V1 can be plugged into a standard DIL24 socket. The adapter provides the complete LSM303DLM pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.
Key Features
- Complete LSM303DLM pinout in a standard DIL24 socket
- Fully compatible with all other available adapter boards
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1426: LSM303DLM adapter board for standard DIL24 socket
|
1.0 | 72 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI113V1 gerber files
|
1.0.0 | 19 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI113V1 BOM
|
1.0.0 | 8 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI113V1 schematics
|
1.0.0 | 17 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| iNEMOEngine_LI3 | LI3 engine LITE - source code |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI113V1 | Active | LSM303DLM | 34.31 |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||