ST Life.augmented

STEVAL-MKI114V1

Magnetic field probe kit based on the LSM303DLHC
  • active Active

The STEVAL-MKI114V1 demonstration board is a kit made up of a probe, mounting the LSM303DLHC compass module, which is connected through flat cable to an adapter board designed to make it compatible with the STEVAL-MKI109V1.

The device is mounted on the top of a very thin probe, due to its small package size. The probe can be easily used to measure magnetic field intensity, i.e. for finding the source of magnetic field disturbances on a PCB.

This is possible thanks to the “Unico” software that comes together with the STEVAL-MKI109V2 MEMS motherboard and is able to easily show performance and measurement of the STEVAL-MKI114V1.

Data coming from the digital compass connected to the board can be read through the PC GUI which is downloadable from the ST.com website.

pdf Download Datasheet

Key Features

  • User-friendly LSM303DLHC board
  • Complete LSM303DLHC pinout in standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V1 and STEVAL-MKI109V2
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1419: Magnetic field probe kit based on the LSM303DLHC
4.0 102 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI114V1 gerber files
1.0.0 82 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI114V1 BOM
1.0.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI114V1 schematics
1.0.0 22 KB

Associated Software

Related Tools and Software

Part Number Description
iNEMOEngine_LI3 LI3 engine LITE - source code

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI114V1ActiveLSM303DLHCBuy direct78.11Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
FUTUREOrder nowAMERICA71
DIGIKEYOrder nowWORLDWIDE71
MOUSEROrder nowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback