ST Life.augmented

STEVAL-MKI124V1

L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket
  • active Active

The STEVAL-MKI124V1 adapter board is designed to facilitate the evaluation of the L3GD20, LSM303DLHC and LPS331AP devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI124V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20, LSM303DLHC, and LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf Download Datasheet

Key Features

  • Complete L3GD20, LSM303DLHC and LPS331AP pinout in a standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1626: L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket
1.0 265 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI124V1 gerber files
1.0.0 32 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI124V1 BOM
1.0.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI124V1 schematics
1.0.0 28 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI124V1ActiveLSM303DLHC; L3GD20; LPS331APBuy Direct34.39Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA319
MOUSEROrder NowWORLDWIDE421
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback