Product overview
Description
The STEVAL-IEG001V2 implements a smart vehicle tracking system reference design based on GPS/GSM/GPRS. The system is built around the Cortex-M3 STM32F20x microcontroller series.
Today, tracking and navigation systems for vehicles are extensively used all over the world by public transportation units, fleet owners as well as by individuals, and are an essential component of vehicle telematics systems.
The system consists of a vehicle unit (installed inside the vehicle) and remote web server application where the vehicle status and movement data can be viewed in an intuitive way on the map.
The vehicle unit is built around Cortex-M3 STM32 microcontroller, Telit GPS (SL869) module and SAGEM GSM/GPRS module.
The vehicle unit gathers GPS information such as location coordinates, time, date, speed, in-journey distance traveled and satellites fixed and sends the data over GPRS to the web server application. This web application displays the current location and status information of the vehicle in OpenStreetMaps. The same information is displayed locally on the graphical LCD display.
This unit features the following MEMS sensors: LIS331DLH 3-axis accelerometer and yaw/pitch/roll gyroscope L3GD20. This unit also serves as theft a detection unit and senses car lift using MEMS.
In case of vehicle crash (detected using MEMS), the vehicle status and location parameters are logged within the microSD card and the same information is sent to the admin by text message, thereby implementing black box functionality.
-
All features
- Real-time vehicle tracking through GPS/GSM/GPRS. Vehicle location co-ordinates acquired using a Telit GPS module and sent over GPRS to web server-based fleet tracking application
- The vehicle states are defined as parked, in-journey, off journey and break
- Vehicle location and status tracking on web-based GUI application using APIs by third-party map provider OpenStreetMap
- Graphical display of information including vehicle status, location coordinates, speed, distance covered, GPS strength, GSM signal strength, time and date
- Car lift alarm for anti-theft feature (sensed using MEMS)
- Black box functionality: in case of vehicle crash (detected using MEMS), vehicle status and location parameters are stored in the microSD card and a text message is sent to the admin “Mobile Number” informing of the alarming situation. The text message is sent only when the vehicle is in-journey state; in all other cases alarm notification is on the web-based GUI
- Tamper and panic detection with alarm
- Detailed web-based “fleet management system” for tracking and management of vehicle location and status. Currently supports 10 vehicles. Flexibility to add/modify/remove vehicles and drivers from the menu. Configuration of parameters as frame-rate, emergency number and over-speed value are also supported.
- Buzzer on vehicle unit for alarm indication
- On-board user switch controls various functions
- RoHS compliant
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IEG001V2 | NRND | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-IEG001V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Get board from partner | Third Party link | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IEG001V2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STEVAL-IEG001V2 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors