Product overview
Description
The X-NUCLEO-LED61A1 is an expansion board designed to provide a sample application for the compact LED driver based on LED6001. The expansion board is equipped with a single-channel, constant-current LED driver for boost or SEPIC topologies.The X-NUCLEO interfaces with the STM32 microcontroller. It is compatible with the Arduino™ UNO R3 connector.
The brightness of the LED string connected to its output can be controlled through a PWM signal (0 % - 100 % dimming) or a control voltage (analog dimming). Open/Short LED fault, feedback disconnection, LED overcurrent and output-to-ground short-circuit (SEPIC only) faults are detected and managed through the LED driver.
The expansion board is designed to provide examples for applications involving several LEDs arranged is a single string (e.g., indoor and architectural LED lighting, off-grid street lighting, emergency LED lighting, white goods, gaming, etc.).
-
All features
- Single channel LED Driver, 350 mA constant current
- PWM and analog brightness control with the STM32 Nucleo board
- Selectable boost or SEPIC converter topology
- Up to 92% efficiency (boost converter)
- Open LED, feedback disconnection, LED overcurrent and output-to-ground short-circuit (SEPIC only) fault detection and management
- Onboard photo-transistor for ambient light switch function (analog dimming)
- Wide DC input voltage range: 8 V – 24 V
- Compatible with Arduino™ UNO R3 connectors
- Compatible with STM32 Nucleo boards
- RoHS compliant
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.1 | 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-LED61A1 | Active | CARD | Industrial | Ecopack2 | - | |
X-NUCLEO-LED61A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-LED61A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-LED61A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors