ST Life.augmented

STiH223

HD cable STB processor with integrated demodulator and low power standby controller
  • active 活性

The STiH223 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across American and Asian cable networks that utilize the ITU-T J.83 annex B physical layer. It is suitable both for operator (with advanced security) and retail markets.

The STiH223 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH223 integrates a high performance cable receiver, supporting reception, channel demodulation, and forward error correction (FEC) and is fully compliant with the ITU-T J.83 annex B standard.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
  • 3DTV decoding and display compatible with HDMI 1.4a
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCI-e)
  • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Targets two layer PCBs for cost-effective zapper STB applications
  • Integrates ITU-T J.83 annex B demodulation and FEC

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1581: HD cable STB processor with integrated demodulator and low power standby controller
1.0 80 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH223-1KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-9KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-BKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-CKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-MKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223-NKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH223-SKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH223BNKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223BRKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH223ZKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback