ST Life.augmented

STCD2400

Multichannel clock distribution circuit
  • NRND NRND

The STCD22x0, STCD23x0 and STCD24x0 are 2, 3 or 4 output clock distribution circuits which accept external square wave or sine wave signals and output rail-to-rail (0 V to VTCXO) square wave signals. They are used to provide a common frequency clock to multimode mobile RF applications. They can also be used for those baseband peripheral applications in mobile phones such as WLAN, Bluetooth, GPS and DVB-H as the clock reference. The STCD22x0, STCD23x0 and STCD24x0 isolate each device driven by their clock outputs and minimize interference between the devices. Each of the clock buffers can be disabled to lower the power consumption whenever the connected device does not need the clock. The STCD22x0, STCD23x0 and STCD24x0 accept commonly used mobile master clock frequencies ranging from 10 MHz to 52 MHz.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 2, 3 or 4 output buffered clock distribution
  • Single-ended square wave (or sine wave) clock input
  • Rail-to-rail (0 V to VTCXO) square wave output
  • Individual enable pin for each output
  • 1.8 V, high PSRR LDO for external clock source voltage supply (VTCXO)
  • No AC coupling capacitor needed
  • Ultra-low phase noise and standby current
  • Common system clock request, open drain, active low
  • Clock enable signal polarities factory programmable (STCD23x0)
  • Option pins allow clock enable polarities to be user configurable (STCD22x0 and STCD24x0)
  • High isolation output-to-output & output-to-input
  • 2.5 V to 5.1 V battery supply voltage
  • 40 pF max load driving capability per output
  • Available in chip scale package (CSP)
  • Operating temperature : –20 °C to 85 °C

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6104: Multichannel clock distribution circuit
2.0 1,942 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
STCD2400 IBIS model
1.0.0 24 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STCD2400F35FNRNDChip Scale Package 0.4mm pitchTape And Reel_-No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback