ST Life.augmented

NUCLEO-L152RE

STM32 Nucleo-64 development board with STM32L152RET6 MCU, supports Arduino and ST morpho connectivity
  • active 活性

The STM32 Nucleo board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features. The Arduino™ connectivity support and ST Morpho headers make it easy to expand the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields. The STM32 Nucleo board does not require any separate probe as it integrates the ST-LINK/V2-1 debugger and programmer. The STM32 Nucleo board comes with the STM32 comprehensive software HAL library together with various packaged software examples, as well as direct access to mbed online resources.

pdf 下载
Data Brief

Key Features

  • STM32 microcontroller with LQFP64 package
  • Two types of extension resources
  • Arduino Uno Revision 3 connectivity
  • STMicroelectronics Morpho extension pin headers for full access to all STM32 I/Os
  • mbed-enabled (http://mbed.org)
  • On-board ST-LINK/V2-1 debugger/programmer with SWD connector
  • selection-mode switch to use the kit as a standalone ST-LINK/V2-1
  • Flexible board power supply
  • USB VBUS or external source(3.3 V, 5 V, 7 - 12 V)
  • Power management access point
  • Three LEDs
  • USB communication (LD1), user LED (LD2), power LED (LD3)
  • Two push buttons: USER and RESET
  • USB re-enumeration capability: three different interfaces supported on USB
  • Virtual Com port
  • Mass storage
  • Debug port
  • Supported by wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2196: STM32 Nucleo-64 boards
8.0 233 KB

User Manual

描述 版本 大小
pdf
UM1724: STM32 Nucleo-64 boards
10.0 1,969 KB
pdf
UM1727: Getting started with STM32 Nucleo board software development tools
5.0 2,671 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32 Nucleo (64 pins) gerber files
1.0 901 KB

Bill of Materials

描述 版本 大小
zip
STM32 Nucleo (64 pins) BOM
2.0 193 KB

Schematic Pack

描述 版本 大小
zip
STM32 Nucleo (64 pins) schematics
1.0 958 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
MBED-L152RE Online IDE for NUCLEO-L152RE at ARM mbed
STSW-STM32143 STM32 Nucleo examples, based on Standard Peripheral Library (UM1726)
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STM32 Nucleo boards
16.01 891 KB
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

描述 版本 大小
pdf
STM32L series - Ultra-low-power 32-bit MCUs
15.11 1,870 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB
pdf
Open platform license agreement
1.0 45 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
NUCLEO-L152REActiveBuy Direct10.12Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1261
ANGLIA LiveOrder NowEUROPE71
ARROWOrder NowEUROPE510
Farnell Element14Order NowEUROPE1031
RS COMPONENTSOrder NowEUROPE1871
RUTRONIKOrder NowEUROPE11
DIGIKEYOrder NowWORLDWIDE4401
FUTUREOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE4301
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback