32F429IDISCOVERY
Active
Design Win
Discovery kit with STM32F429ZI MCU * New order code STM32F429I-DISC1 (replaces STM32F429I-DISCO)

Download databrief

Product overview

Description

With the STM32F429 Discovery kit (32F429IDISCOVERY), users develop applications easily on the STM32F429 high-performance MCUs with Arm® Cortex®‑M4 core. The Discovery kit includes a 2.4" QVGA TFT LCD, an external 64-Mbit SDRAM, an ST‑MEMS gyroscope, a USB OTG Micro-AB connector, LEDs, and push-buttons.

An embedded ST-LINK/V2-B debugger/programmer is included. The board comes with the STM32 comprehensive free software libraries and examples available with the STM32CubeF4 MCU Package.

  • All features

    • STM32F429ZIT6 Arm® Cortex®‑M4 core‑based microcontroller with 2 Mbytes of flash memory and 256 Kbytes of RAM, in an LQFP144 package
    • 2.4" QVGA TFT LCD
    • USB OTG
    • ST‑MEMS motion sensor 3‑axis digital output gyroscope
    • 64‑Mbit SDRAM
    • Reset and user push-buttons
    • Six LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power-on
      • Two user LEDs: LD3 (green) and LD4 (red)
      • Two USB OTG LEDs: LD5 (green) VBUS and LD6 (red) OC (overcurrent)
    • Board connectors:
      • USB Micro-AB
      • 2.54 mm pitch expansion
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2-B debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F429I-DISC1
Active
Ecopack1 - -

STM32F429I-DISC1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32F429I-DISC1

Distributor availability of STM32F429I-DISC1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F429I-DISC1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F429I-DISC1

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32F429ZI

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors