ST Life.augmented

STM3210B-MCKIT

Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers
  • active 活性

The STM3210B-MCKIT motor control starter kit provides a complete development platform with all the hardware and software required to get STM32-based motor control applications started quickly, and shortens time to market by allowing developers to apply what they learn in the evaluation phase to real-world applications.

The kit comes ready-to-run with a PMSM motor or an AC induction motor (accessory). You can modify the demonstration application and develop your own motor control applications using the dedicated software libraries provided in the starter kit in conjunction with a third-party IDE and C compiler.

The Segger J-Link is included in the kit for connection to a host PC via an industry standard 20-pin JTAG connection. When connected to a host PC, the opto-isolation board provides galvanic isolation for the host PC and development tools on the 20-pin industry-standard JTAG connection.

pdf 下载
Data Brief

Key Features

  • 24V DC Shinano PMSM 3-phase brushless motor
  • Motor control evaluation board featuring
  • 10-Amps 3-phase inverter
  • Single/three shunt-based motor current reading
  • Tacho/hall feedback sensors conditioning
  • On-board switched-mode power supply and wrapping area
  • STM32 evaluation board (STM3210B-EVAL) with STM32F103xB device preprogrammed with sensorless PMSM motor control application, motor control connector, color LCD and user controls (push buttons, joystick, potentiometer, etc.)
  • Opto-isolation board for galvanic isolation on 20-pin JTAG connection between application boards and development tools
  • Segger J-Link USB/JTAG in-circuit debugger/programmer
  • USB cable
  • Software CD with:
  • PMSM (sensored and sensorless) and AC induction (sensored) software libraries
  • Libraries, user manuals and spreadsheets to customize control parameters of new motors and hardware documentation
  • STM32 data sheet and reference manual

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1118: Motor control starter kit
1.1 61 KB

User Manual

描述 版本 大小
pdf
UM0379: STM3210B-MCKIT and STR750-MCKIT 3-phase motor control power stage
2.2 421 KB
pdf
UM0486: STM3210B-MCKIT motor control starter kit
3.2 651 KB
pdf
UM1478: STEVAL-IFN003V1: DC PMSM FOC motor drive based on the L6230 and STM32
1.0 1,176 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210B-MCKITActiveBuy Direct1419.77Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback