ST Life.augmented

STEVAL-ILL037V1

3.2 W LED power supply based on HVLED805
  • active 活性

The STEVAL-ILL037V1 demonstration board implements a 3.2 W (16 V / 0.2 A) wide range LED driver to support from 3 to 5 LEDs for LED lamps (e.g. E27 and GU10).

The HVLED805 is an offline all-primary sensing switching regulator, specific to offline LED drivers, based on quasi-resonant ZVS (zero voltage switching at switch turn-on) flyback topology, due to its simplicity and low cost.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Input voltage: 90 Vac - 265 Vac
  • Input frequency: 50 Hz - 60 Hz
  • Output power: 3.2 W
  • Expected efficiency: 85%
  • Output voltage: ~16 Vdc (from 3 to 5 LEDs)
  • Output current: 200 mA
  • For E26/E27/GU10 LED lamps
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1273: Demonstration board for the HVLED805 IC for LED power supply
1.2 86 KB

Application Notes

描述 版本 大小
pdf
AN3360: 3.2 W LED power supply based on HVLED805
2.2 2,872 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILL037V1 gerber files
1.0 75 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILL037V1 BOM
1.0 12 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILL037V1 schematics
1.0 35 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL037V1ActiveHVLED805Buy Direct41.65Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
P&SOrder NowASIA/PACIFIC21
ARROWOrder NowEUROPE50
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback