For DC to DC and AC to DC power supplies and converters, STMicroelectronics can provide the full silicon solution including:
- State of the art controller ICs operating in the MHz range
- Power factor correction ICs
- One of the industry’s broadest ranges of Power MOS and IGBT devices with best-in-class performance for high voltage devices
- Ultrafast and Schottky recifiers for high efficiency
- Fully integrated high voltage converters integrating control , protection, power stage in one device
With these devices, ST can enable converters to reach higher efficiency, higher power density and lower standby power.
eDesignSuite