ST Life.augmented

Uninterruptible Power Supply

In common off-line UPS, the power is derived directly from the power line and picked from the battery when the line fails. Then the battery powered inverter turns on to provide with the AC output. A battery charger is needed at the front end level. The block diagram shows the products that are recommended.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2794: 1 kW dual stage DC-AC converter based on the STP160N75F3
2.1 3,127 KB
pdf
AN2842: Paralleling of power MOSFETs in PFC topology
1.2 897 KB
pdf
AN4007: EVLVIP37LE5V3A: 15 W (5 V - 3 A) wide range single-output demonstration board
2.0 1,371 KB
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB
pdf
AN4337: The avalanche issue: comparing the impacts of the IAR and EAS parameters
1.0 347 KB
pdf
AN4390: ST’s MOSFET technologies for uninterruptible power supplies
1.0 1,266 KB

Publications and Collaterals

Conference Paper

Description Version Size
pdf
Latest ST MOSFET and IGBT technologies for the best efficiency in solar inverters
1.0.0 460 KB
Feedback Form
Customer Feedback