ST Life.augmented
mmc

ST32 Secure Cortex M3 MCUs

The ST32 family features the unrivalled computing power of an ARM Cortex™-M3 32-bit core, with the flexibility of 90 nm embedded Flash technology.

With Flash densities ranging from 256 Kbytes to 512 Kbytes, the ST32 family is tailored to address the 64-Kbyte to 256-Kbyte Java (U)SIM market.

With its extended features, the ST32-M family is designed to comply with the demanding quality requirements of M2M applications.

ST32, 32-bit Flash MCUs
Feedback Form
Customer Feedback