Product overview
Description
The L6207 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant off time PWM current controllers that perform the chopping regulation. Available in PowerSO36 and SO24 (20 + 2 + 2) packages, the L6207 device features a non-dissipative overcurrent protection on the high-side Power MOSFETs and thermal shutdown.
-
All features
- Operating supply voltage from 8 to 52 V
- 5.6 A output peak current (2.8 A DC)
- RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
- Operating frequency up to 100 KHz
- Non-dissipative overcurrent protection
- Dual independent constant tOFF PWM current controllers
- Slow decay synchronous rectification
- Cross conduction protection
- Thermal shutdown
- Undervoltage lockout
- Integrated fast freewheeling diodes
Circuit Diagram
More from the product line
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 | |||
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L6207D | Active Product is in volume production. | SO-24 | Industrial | Ecopack1 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| L6207D013TR | Active Product is in volume production. | SO-24 | Industrial | Ecopack1 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| L6207PD | Active Product is in volume production. | PowerSO 36 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| L6207PD013TR | Active Product is in volume production. | PowerSO 36 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L6207D013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L6207D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L6207PD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L6207PD013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6207D013TR Active
L6207D Active
L6207PD Active
L6207PD013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors