ST Life.augmented

M24SR-DISCOVERY

Discovery kit for the M24SR series - Dynamic NFC/RFID tag
  • active Active

The M24SR-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the M24SR series and is based on the M24SR64 device. Two versions of this kit are available: the Standard Edition and the Premium Edition.

The Premium Edition includes all of the Standard edition features, plus a headset and a Bluetooth module to demonstrate the convenience to pair it with a smartphone via NFC.

The M24SR64 device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbits EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.

The I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. It behaves as a slave with respect to the I2C protocol.

The RF protocol is compatible with ISO/IEC 14443 Type A and NFC Forum Type 4 Tag.

The board is powered through the USB bus. It also includes a microcontroller STM32F103 to drive the EEPROM via I2C and the LCD screen via SPI bus.

The M24SR-DISCOVERY (MB1138) schematics, BOM, gerber files, drivers and firmware can be downloaded from www.st.com.

pdf Download
Data Brief

Key Features

  • Ready-to-use printed circuit board (PCB) including:
  • M24SR64-Y Dynamic NFC/RFID tag
  • 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
  • STM32F103RGT6 64LQFP 32-bit microcontroller, with 1Mbytes of Flash memory
  • LCD Color Screen (320*200 pixels)
  • Different color LEDs
  • USB microB connector for board powering
  • JTAG connector for microcontroller firmware upgrade and debug
  • Joystick for menu selection
  • M24SR-DISCO-PREM specific features:
  • Bluetooth module with audio outputs connected to Jack 3.5
  • Headset

Image

M24SR-DISCOVERY Evaluation Board

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2144: Discovery kit for the M24SR series Dynamic NFC/RFID tag
3.0 319 KB

Application Notes

Description Version Size
pdf
AN4420: M24SR Programmer’s Application Note (based on M24SR-DISCOVERY Firmware)
1.0 804 KB

User Manual

Description Version Size
pdf
UM1705: Discovery kit for the M24SR series Dynamic NFC/RFID tag Premium and Standard Editions
2.0 571 KB
pdf
UM1706: M24SR-DISCOVERY firmware
1.0 621 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for M24SR-DISCOVERY
2.0 299 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for M24SR-DISCOVERY premium version
29 KB
pdf
Bill of materials for M24SR-DISCOVERY standard version
29 KB

Schematic Pack

Description Version Size
pdf
Schematics for M24SR-DISCOVERY
1.0 1,264 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-M24SR003 Source code for M24SR Android App
STSW-M24SR002 Executable file for M24SR Android App
MATRIX-M24SR Matrix of multiple antenna for M24SR - Not for sale -
STSW-95HF002 PC software source code example for DEMO-CR95HF-A board (AN3954)
STSW-M24SR005 Source code for M24SR Multi NDEF record Android App
STSW-M24SR001 Firmware for STM32F103 to communicate through the I2C interface to the M24SR device
STSW-95HF001 PC software executable for DEMO-CR95HF-A board (UM1084)
STSW-M24SR004 Executable file for M24SR Multi NDEF record Android App

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
pdf
Open platform license agreement
1.0 45 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24SR-DISCO-PREMActiveM24SR64-Y Buy Direct60.02Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
ANGLIA LiveOrder NowEUROPE41
ARROWOrder NowEUROPE760
Farnell Element14Order NowEUROPE31
RUTRONIKOrder NowEUROPE51
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE51
Ecopack2-
M24SR-DISCO-STDEvaluationM24SR64-Y -24No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback