ST Life.augmented

STM8S-DISCOVERY

Discovery kit for STM8S series - with STM8S105C6 MCU
  • active Active

The STM8S-DISCOVERY helps you to discover the STM8S features and to develop and share your own application.

Even though the STM8S-DISCOVERY is built around an STM8S105C6T6, it allows evaluation of the main features of all the STM8S Access line MCUs. It includes an embedded debugger ST-Link, and a touch sensing button.

The STM8S-DISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the STM8S-DISCOVERY web page.

pdf Download Datasheet

Key Features

  • STM8S105C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM
  • Powered by USB cable between PC and STM8S-DISCOVERY
  • Selectable power of 5 V or 3.3 V
  • Touch sensing button
  • User LED
  • Extension header for all I/Os
  • Wrapping area for users own application
  • Embedded ST-Link
  • USB interface for programming and debugging
  • SWIM debug support

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1069: STM8S access Discovery
1.0 93 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.0 980 KB
pdf
AN3255: Building an RFID short-range reader using the STM8S-DISCOVERY
1.0 429 KB
pdf
AN3259: RS232 communications with a terminal using the STM8S-DISCOVERY
1.0 298 KB
pdf
AN3260: Building a thermometer using the STM8S-DISCOVERY
1.0 291 KB
pdf
AN3265: Handling hardware and software failures with the STM8S-DISCOVERY
1.0 191 KB
pdf
AN3266: Using the STM8S-DISCOVERY GPIOs and interrupt controller to drive LEDs
1.0 105 KB
pdf
AN3277: Adjustable buzzer frequency using STM8S-DISCOVERY touch sensing key
1.1 184 KB
pdf
AN3279: Adjustable LED blinking speed using STM8S-DISCOVERY touch sensing key
1.1 144 KB
pdf
AN3280: Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY
1.1 148 KB
pdf
AN3332: Generating PWM signals using STM8S-DISCOVERY
1.0 84 KB

User Manual

Description Version Size
pdf
UM0817: STM8S-DISCOVERY
3.0 387 KB
pdf
UM0834: Developing and debugging your STM8S-DISCOVERY application code
3.1 2,167 KB
pdf
UM1494: STEVAL-IHT007V1, extension board with AC switches for the STM8S-DISCOVERY kit
1.0 717 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM8S-DISCOVERY gerber files
109 KB

Bill of Materials

Description Version Size
zip
STM8S-DISCOVERY BOM
1.0.0 9 KB

Schematic Pack

Description Version Size
zip
STM8S-DISCOVERY schematics
1.0.0 26 KB

Associated Software

Related Tools and Software

Part Number Description
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STM8S-DISCOVERY Discovery kit for STM8S series - with STM8S105C6 MCU
STSW-STM8021 Handling hardware and software failures with the STM8S-DISCOVERY (AN3265)
STSW-STM8022 Developing and debugging your STM8S-DISCOVERY application code (UM0834)
STSW-STM8023 Adjustable LED blinking speed using STM8S-DISCOVERY touch sensing key (AN3279)
STSW-STM8024 Building a thermometer using the STM8S-DISCOVERY (AN3260)
STSW-STM8034 Example: Adjustable buzzer frequency using STM8S-DISCOVERY touch sensing key (AN3277)
STSW-STM8035 Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY (AN3280)
STSW-STM8036 Example: Generating PWM signals using STM8S-DISCOVERY (AN3332)
STSW-STM8037 RS232 communications with a terminal using the STM8S-DISCOVERY (AN3259)
STSW-STM8059 Building an RFID short-range reader using the STM8S-DISCOVERY (AN3255)

Publications and Collaterals

Brochure

Description Version Size
pdf
STM8 8-bit MCU family
1,865 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8S-DISCOVERYActiveDiscovery kit for STM8S series - with STM8S105C6 MCUBuy direct9.4Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA121
FUTUREOrder nowAMERICA1101
ARROWOrder nowEUROPE450
FARNELLOrder nowEUROPE1421
RS COMPONENTSOrder nowEUROPE551
DIGIKEYOrder nowWORLDWIDE2541
MOUSEROrder nowWORLDWIDE4251
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback