ST Life.augmented

STM32100E-EVAL

Evaluation board with STM32F100ZE MCU
  • active Active

The STM32100E-EVAL evaluation board is designed as a complete development platform for the STMicroelectronics ARM®Cortex-M3 core-based STM32F100 microcontroller.

A full range of hardware features helps you evaluate all peripherals (HDMI CEC, SRAM, motor control, LCD, MicroSD card, Serial Flash, EEPROM, temperature sensor, speaker, IrDA, RS-232 and RS-485 interfaces) and develop your own applications.

Extension headers facilitate the connection of a daughterboard or wrapping board for your specific application.

The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

pdf Download
Data Brief

Key Features

  • Three 5V power supply options:
  • Power jack
  • ST-LINK/V2 connector
  • Daughterboard
  • Boot from user Flash, system memory or SRAM
  • 1 Gbyte (or more) MicroSD card
  • 16 Mbytes of serial Flash memory
  • 2 Mbytes of SRAM
  • 64 Kbits of EEPROM
  • Embedded ST-LINK/V2 debugger and programmer
  • I2C/SMBus compatible serial interface temperature sensor
  • 2-channel RS-232 communication interface with RTS/CTS handshake support on one channel
  • 1-channel RS-485 communication interface sharing the USART1 connector
  • Extension connector for daughterboard or wrapping board
  • IrDA transceiver
  • IR receiver
  • Inductor motor control connector
  • HDMI with CEC connection
  • JTAG and SWD debug support
  • 3.2" TFT color LCD with touch screen
  • Joystick with 4-direction control and selector
  • Reset, wakeup, tamper and user buttons
  • 4 LEDs
  • Speaker
  • RTC with backup battery
  • HDMI with CEC connection

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1234: STM32100E-EVAL evaluation board
1.3 237 KB

User Manual

Description Version Size
pdf
UM1055: STM32100E-EVAL evaluation board
2.0 1,333 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32100E-EVAL gerber files
1.0.0 1,463 KB

Bill of Materials

Description Version Size
zip
STM32100E-EVAL BOM
1.0.0 5 KB

Schematic Pack

Description Version Size
zip
STM32100E-EVAL schematics
1.0.0 1,448 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32041 STM32100E-EVAL demonstration firmware (UM1011)

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 F1 Value line
1,191 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32100E-EVALActiveBuy Direct280.52Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Farnell Element14Order NowEUROPE11
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback