STM32VLDISCOVERY
Discovery kit for STM32F100 Value Line - with STM32F100RB MCU-
Active
The STM32VLDISCOVERY is a low-cost and quick way to discover the STM32 value line. It includes everything required for beginners and experienced users to get started quickly. The STM32 value line Discovery includes an STM32F100 value line microcontroller in a 64-pin LQFP and an incircuit ST-Link debugger / programmer to debug Discovery applications and other target board applications. A large number of free ready-to-run application firmware examples are available on www.st.com/stm32-discovery to support quick evaluation and development using the LEDs, button and extension header for connection to other boards or devices.
Key Features
- STM32F100RB microcontroller, 128 KB Flash, 8 KB RAM in 64-pin LQFP
- On-board ST-Link with selection mode switch to use the kit as a stand-alone ST-Link (with SWD connector)
- Designed to be powered by USB or an external supply of 5 V or 3.3 V
- Can supply target application with 5 V and 3 V
- Two user LEDs (green and blue)
- One user push button
- Extension header for all QFP64 I/Os for quick connection to prototyping board or easy probing
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1033: STM32 value line Discovery
|
1.0 | 112 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3268: STM32VLDISCOVERY firmware package
|
1.0 | 195 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0919: STM32VLDISCOVERY STM32 value line Discovery
|
2.0 | 1,281 KB |
|
UM0985: Developing your STM32VLDISCOVERY application using the IAR Embedded Workbench software
|
1.0 | 526 KB |
|
UM0986: Developing your STM32VLDISCOVERY application using the MDK-ARM software
|
1.0 | 692 KB |
|
UM0987: Developing your STM32VLDISCOVERY application using the Atollic TrueSTUDIO® software
|
2.0 | 545 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
|
1.0.0 | 383 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STM32VLDISCOVERY gerber files
|
431 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STM32VLDISCOVERY schematics
|
1.0.0 | 218 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-STM32078 | STM32VLDISCOVERY firmware package (AN3268) |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
STM32 32-bit ARM Cortex MCUs
|
2,500 KB | |
|
STM32 Value line
|
1.0.0 | 1,028 KB |
Sample & Buy
Top| Part Number | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32VLDISCOVERY | Active | Discovery kit for STM32F100 Value Line - with STM32F100RB MCU | 9.68 |
| Ecopack1 | - | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||