STEVAL-MKI107V1
L3G4200D adapter board for a standard DIL 24 socket-
NRND
The STEVAL-MKI107V1 adapter board is designed to facilitate the evaluation of MEMS devices in the L3G4200D product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.
The STEVAL-MKI107V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3G4200D pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.
Key Features
- Complete L3G4200D pinout for a standard DIL 24 socket
- Fully compatible with all other available adapter boards
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1271: L3G4200D adapter board for a standard DIL 24 socket
|
1.0 | 77 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0979: STEVAL-MKI109V1 and STEVAL-MKI109V2 - eMotion motherboards for MEMS adapter boards
|
2.0 | 1,156 KB |
|
UM1049: Unico GUI: software guide
|
2.0 | 1,837 KB |
|
UM1064: Software guide for Unico Lite
|
2.0 | 349 KB |
|
UM1579: STEVAL-MKI132V1- BlueMotion motherboard for MEMS adapter boards
|
1.0 | 1,462 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI107V1 gerber files
|
1.0.0 | 20 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI107V1 BOM
|
1.0.0 | 7 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI107V1 schematics
|
1.0.0 | 23 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-MEMS014 | Setup for Unico Lite |
| iNEMOEngine_LI3 | LI3 engine LITE - source code |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI107V1 | NRND | L3G4200D | - | 26 | No data reported, please contact our Distributors | Ecopack2 | - | |||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||