ST Life.augmented

STSW-STM32142

Using STM32F4 MCU power modes with best dynamic efficiency (AN4365)
  • active Active

The STSW-STM32142 firmware is used to configure the STM32F4 power modes and manage the corresponding current consumptions.

Moreover, the STSW-STM32142 firmware can be used to improve the power efficiency of STM32F4 microcontrollers in embedded applications for competitive markets.

pdf Download
Data Brief

Key Features

  • Run and 4 low-power modes.
  • Power-saving methods and features
  • Current consumption measurements
  • Low power application case

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2304: Using STM32F4 MCU power modes with best dynamic efficiency
1.0 118 KB

Application Notes

Description Version Size
pdf
AN4365: Using STM32F4 MCU power modes with best dynamic efficiency
2.0 824 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-STM321421.0.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback