Free STM32 F3 Cortex-M4 MCU Seminars
The new STM32 F3 series features rich analog peripherals with low and medium memory densities combined with a Cortex-M4 DSP and FPU enhanced core to deliver high-performance solutions at a competitive cost.
Attend this FREE STMicroelectronics seminar and walk away with in-depth technical knowledge of the STM32 F3 series and a FREE STM32 F3 Discovery Kit!
Registration
To register for these free seminars, please use the link below:
Event Details
This seminar will include technical detail on the STM32 F3 Cortex™-M4 core, system architecture, and advanced analog and digital peripherals featured in the STM32 F3 series.
Demonstrations will include how to start, develop and debug a project, develop and debug a project using the simple to use firmware libraries and low cost development tools and kits.
Attendees will receive a FREE STM32 F3 Discovery Kit featuring an STM32 F3 evaluation board, embedded ST-LINKV2, USB interface for debugging and programming and access to numerous examples.
|
Date
|
City
|
Location
|
Get there
|
|
7 November 2012
|
Montreal
| Marriott Courtyard & Residence Inn
Aéroport de Montréal/Montreal Airport 7000 Place Robert-Joncas Montreal, Quebec H4M 2Z5 Tel: 514-635-0028 | |
|
8 November 2012
|
Toronto
| Four Points
6090 Dixie Road Mississauga, Ontario L5T 1A6 Tel: 905-670-0050 | |
|
13 November 2012
|
Orange County
| DoubleTree by Hilton Anaheim - Orange County
100 The City Drive Orange, CA 92868 Tel: 714-634-4500 | |
|
14 November 2012
|
Santa Clara
|
2700 Mission College Boulevard
Santa Clara, CA
95054-1218 Tel: 408-988-1500 | |
|
15 November 2012
|
San Diego
| ||
|
15 November 2012
|
Indianapolis
| Hilton Indianapolis North
8181 N. Shadeland Avenue Indianapolis, IN 46520 Tel: 317-849-6668 | |
|
28 November 2012
|
Vancouver
| Delta Burnaby
4331 Dominion Street Burnaby, British Columbia V5G 1C7 Tel: 604-453-0750 | |
|
28 November 2012
|
Dallas
| DoubleTree by Hilton - Richardson
1981 North Central Expressway Richardson, TX 75080 Tel: 972-644-4000 | |
|
29 November 2012
|
Seattle
| Hyatt Regency Bellevue
on Seattle's Eastside 900 Bellevue Way NE Bellevue, WA 98004 Tel: 425-462-1234 | |
|
4 December 2012
|
North Carolina
|
Hilton Garden Inn Raleigh-Durham
| |
|
5 December 2012
|
Minneapolis
| DoubleTree by Hilton Minneapolis - Park Place
1500 Park Place Blvd Minneapolis, MN 55416 Tel: 952-542-8600 | |
|
6 December 2012
|
Orlando
| Hilton Garden Inn at SeaWorld
6850 Westwood Blvd Orlando, FL 32821 Tel: 407-354-1500 | |
|
11 December 2012
|
Chicago
| Courtyard by Marriott - Schaumberg
1311 American Lane Schaumberg, IL 60173 Tel: 847-619-8100 | |
|
11 December 2012
|
Boston
| ||
|
13 December 2012
|
Milwaukee
| Sheraton Milwaukee Brookfield Hotel
375 South Moorland Road Brookfield, WI 53005 Tel: 262-786-1100 | |
|
13 December 2012
|
Pittsburgh
| Holiday Inn Pittsburgh-Monroeville
2750 Mosside Boulevard Monroeville, PA 15146 Tel: 412-372-1022 |
Seminar Agenda:
8:30 - 9:00 Registration and Continental Breakfast
9:00 - 12:00 Introduction to the STM32 F3 Series
- Features of the Cortex™-M4 core
- System architecture
- Connectivity interfaces
- Advanced digital peripherals
- Advanced analog peripherals
12:00 - 1:00 Lunch Served
1:00 - 2:30 Demonstration of STM32 F3:
- Development and programming tools
- Evaluation and development kits
- Firmware libraries
Fore information on the STM32 series can be found here.
