ST Life.augmented

M41TC8025

Highly accurate, temperature-compensated serial real-time clock (RTC) with embedded crystal
  • Evaluation 評価

The M41TC8025 is a serial I2C real-time clock (RTC) incorporating temperature compensation to maintain accurate timekeeping over the extended temperature range of -45 to +70 °C or the industrial temperature range of -40 to +85 °C. In addition to providing date and time (seconds, minutes, hours, day-of-week, date (day of month), month and year), the device also provides an alarm function, fixed-cycle timer, time update interrupt and programmable frequency outputs (1 Hz, 1 KHz and 32 KHz).

The M41TC8025 is provided in a 200-mil, 14-pin SOIC package.

pdf ダウンロード データシート

Key Features

  • Embedded high-stability 32 KHz DTCXO
  • Accuracy: ±3.8 ppm max from 0 to 50°C
  • Supply voltage: 1.6 to 5.5 V
  • Current: 0.8 μA typical at 3.0 V
  • 400 kHz I2C interface
  • Time-of-day alarm (with interrupt)
  • Fixed-cycle timer interrupt function
  • Time update interrupt function
  • Programmable frequency output: 1 Hz, 1 KHz and 32 KHz
  • Registers for seconds, minutes, hours, day-of-week, date (day of month), month and year with automatic leap year compensation
  • Programmable temperature compensation intervals: 0.5 s, 2 s (default), 10 s, 30 s

模様 資源

トップ

Technical Documentation

Product Specifications

描写 稿 大きさ
pdf
DS8923: 温度补偿I²C 串行实时时钟(RTC)
1.0 703 KB
pdf
DS8923: Highly accurate, temperature-compensated serial real-time clock (RTC) with embedded crystal
4.0 1,269 KB
pdf
DB1729: Highly accurate, temperature-compensated serial real-time clock (RTC) with embedded crystal
3.0 185 KB

Application Notes

描写 稿 大きさ
pdf
AN1011: Battery technology used in NVRAM and real-time clock (RTC) products from ST
4.0 248 KB
pdf
AN1572: Power-down time-stamp function in serial real-time clocks (RTCs)
2.0 171 KB
pdf
AN1879: How to use M41ST87 tamper detect and RAM clear
4.2 70 KB
pdf
AN3060: Applications guide for serial real-time clocks (RTCs)
2.0 355 KB
pdf
AN934: How to use the digital calibration feature in TIMEKEEPER® and serial real-time clock (RTC) products
4.1 123 KB

Technical Notes & Articles

描写 稿 大きさ
pdf
TA0344: Highly accurate, automatic temperature-compensated real-time clock (RTC) solution
1.0 251 KB

Related Tools and Software

Related Tools and Software

製品型名 描写
STSW-SRTC001 I2C code for Serial RTC
STSW-SRTC002 SPI code -Serial RTC

Publications and Collaterals

Flyer

描写 稿 大きさ
pdf
M41TC8025 - Temperature-compensated I2C serial RTC
1,016 KB

Brochure

描写 稿 大きさ
pdf
Smart grid distribution and smart meters - Energy-efficient solutions
1.0 2,118 KB

サンプル& 購入

トップ
製品型名 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) NVRAM sizeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M41TC8025AMC6FActiveSOIC 14L 200MIL BODYTape And Reel-4085_-2.8No data reported, please contact our DistributorsEcopack2PDF
XML
M41TC8025CMC7FEvaluationSOIC 14L 200MIL BODYTape And Reel-4070_-No data reported, please contact our DistributorsEcopack2PDF
XML

(*) 概算見積もり用になり通貨単位が価格(USD)。詳細情報については、現地通貨での価格は、地元の販売店にお問い合わせください ST 販売の オフィス または当社 代理店
(**) st.comで利用可能な材質宣言フォームはパッケージ·ファミリの中で最も一般的に使用されるパッケージに基づいて一般的な文書かもしれません。このような理由から、彼らは、特定のデバイスのための100%正確ではないかもしれません。当社までご連絡ください セールスサポート 特定のデバイスの詳細については、
Feedback Form
Customer Feedback