Product overview

Description

The STM32F469 Discovery kit (32F469IDISCOVERY) allows users to easily develop applications with the STM32F469 high-performance MCUs with ARM®Cortex®-M4 core and Chrom-ART Accelerator. The discovery kit enables a wide range of use cases taking advantage of premium graphics, audio, multi-sensor support, WVGA color display, security, memory extension and connectivity features. An embedded ST-LINK/V2-1 debugger/programmer is included; specialized add-on boards can be connected thanks to the ArduinoUNO or to the expansion connectors.

  • All features

    • STM32F469NIH6 microcontroller featuring 2 Mbytes of Flash memory and 324 Kbytes of RAM in BGA216 package
    • On-board ST-LINK/V2-1 SWD debugger, supporting USB reenumeration capability:
      • Mbed-enabled (mbed.org)
      • USB functions: USB virtual COM port, mass storage, debug port
    • 4 inches 800x480 pixel TFT color LCD with MIPI DSI interface and capacitive touch screen
    • SAI Audio DAC, with a stereo headphone output jack
    • 3 MEMS microphones
    • MicroSD card connector
    • I2C extension connector
    • 4Mx32bit SDRAM
    • 128-Mbit Quad-SPI NOR Flash
    • Reset and wake-up buttons
    • 4 color user LEDs
    • USB OTG FS with Micro-AB connector
    • Three power supply options:
    • Expansion connectors and ArduinoUNO V3 connectors
    • Comprehensive free software including a variety of examples, part of STM32Cube package
    • Supported by a wide choice of integrated development environments

You might also like...

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32F469I-DISCO
Ecopack1
Industrial

STM32F469I-DISCO

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack1

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
Core Product
STM32F469I-DISCO

Distributor availability of STM32F469I-DISCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F469I-DISCO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F469I-DISCO

Supplier:

ST

Specific features:

-

Core Product:

STM32F469NI

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors