Discovery kit with STM32F469NI MCU

The STM32F469 Discovery kit (32F469IDISCOVERY) allows users to easily develop applications with the STM32F469 high-performance MCUs with ARM®Cortex®-M4 core and Chrom-ART Accelerator. The discovery kit enables a wide range of use cases taking advantage of premium graphics, audio, multi-sensor support, WVGA color display, security, memory extension and connectivity features. An embedded ST-LINK/V2-1 debugger/programmer is included; specialized add-on boards can be connected thanks to the ArduinoUNO or to the expansion connectors.

Key Features

  • STM32F469NIH6 microcontroller featuring 2 Mbytes of Flash memory and 324 Kbytes of RAM in BGA216 package
  • On-board ST-LINK/V2-1 SWD debugger, supporting USB reenumeration capability:
    • Mbed-enabled (mbed.org)
    • USB functions: USB virtual COM port, mass storage, debug port
  • 4 inches 800x480 pixel TFT color LCD with MIPI DSI interface and capacitive touch screen
  • SAI Audio DAC, with a stereo headphone output jack
  • 3 MEMS microphones
  • MicroSD card connector
  • I2C extension connector
  • 4Mx32bit SDRAM
  • 128-Mbit Quad-SPI NOR Flash
  • Reset and wake-up buttons
  • 4 color user LEDs
  • USB OTG FS with Micro-AB connector
  • Three power supply options:
  • Expansion connectors and Arduino UNO V3 connectors
  • Comprehensive free software including a variety of examples, part of STM32Cube package
  • Supported by a wide choice of integrated development environments

Image

×

Design

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32F469I-DISCO Gerber files 1.0.0 1 MB
Bill of Materials
Description Version Size
STM32F469I-DISCO BOM 1.0.0 36 KB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers Releasing your creativity 16.09 1 MB
STM32F469/479 World’s first MIPI-DSI MCU 16.02 315 KB
Brochures
Description Version Size
STM32™ 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 18.0 1 MB

Technical Documentation

Product Specifications
Description Version Size
DB2650 DB2650: Discovery kit with STM32F469NI MCU 1.0 261 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1932 UM1932: Discovery kit with STM32F469NI MCU 2.0 1 MB
UM2052 UM2052: Getting started with STM32 MCU Discovery Kits software development tools 1.0 1 MB
UM1962 UM1962: Getting started with STM32F469I discovery software development tools 1.0 1 MB

Tools and Software

Embedded Software
Development Tool Software
MCUs Embedded Software
Support & Community



Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F469I-DISCO Active 60.03 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32F469I-DISCO ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×