The Safety series integrated circuits are engineered to meet the stringent demands of modern industrial load management systems.
Designed for 24 V and 48 V applications, these ICs combine robust performance, advanced safety features, and flexible configurations to support reliable operation in automation, control, and safety-critical environments.
Tailored industrial safety power switches
The Safety series ICs deliver flexible channel configurations and robust operation for demanding industrial environments.
New in the lineup is the IPS1050LQ, a single low-side switch with unique configurable smart overload protection for precise current control. Whether you need single, dual, high-side, or low-side control, these devices streamline your system design and certification process, ensuring reliable and efficient load management.
Performance and reliability
- High reliability, operative to 60 V (65 V max)
- Efficient power for 24 V and 48 V systems.
- Industrial-grade durability for harsh conditions
Safety and compliance
- SIL ready for safety-critical tasks.
- Complies with IEC 61508 safety standard.
- Designed to drive DC-13 loads according to EN 60947-5-1.
Flexibility and integration
- Available in 1-CH and 2-CH variants.
- Adapts to diverse system architectures.
- Seamless integration into automation.
| RDS(on) | Channels | Packages | Specification |
|---|---|---|---|---|
| IPS1050LQ | 25 mΩ | 1 | QFN32 | |
| IPS1025H/-32 | 12 mΩ | 1 | PowerSSO24 VFQFPN48 | |
| IPS1025HF | 12 mΩ | 1 | PowerSSO24 VFQFPN48 | |
| IPS160H/61H | 60 mΩ | 1 | PowerSSO12 | |
| IPS160HF/61HF | 60 mΩ | 1 | PowerSSO12 | |
| IPS2050H/-32 | 25 mΩ | 2 | PowerSSO24 VFQFPN-48 |
| RDS(on) | Channels | Packages | Specification |
|---|---|---|---|---|
| IPS1050LQ | 25 mΩ | 1 | QFN32 | |
| IPS1025H/-32 | 12 mΩ | 1 | PowerSSO24 VFQFPN48 | |
| IPS1025HF | 12 mΩ | 1 | PowerSSO24 VFQFPN48 | |
| IPS160H/61H | 60 mΩ | 1 | PowerSSO12 | |
| IPS160HF/61HF | 60 mΩ | 1 | PowerSSO12 | |
| IPS2050H/-32 | 25 mΩ | 2 | PowerSSO24 VFQFPN-48 |
Performance and reliability
- High reliability, operative to 60 V (65 V max)
- Efficient power for 24 V and 48 V systems.
- Industrial-grade durability for harsh conditions
Safety and compliance
- SIL ready for safety-critical tasks.
- Complies with IEC 61508 safety standard.
- Designed to drive DC-13 loads according to EN 60947-5-1.
Flexibility and integration
- Available in 1-CH and 2-CH variants.
- Adapts to diverse system architectures.
- Seamless integration into automation.
Fast-track development ecosystem
Leverage our comprehensive development ecosystem to accelerate your design process. This table provides key specifications for each industrial power switch (IPS), including minimum output current, available packages, and links to the relevant evaluation kits.
| Current limitation (min) | Package options | Related eval boards | Start your design |
|---|---|---|---|---|
| IPS1050LQ | 1.2 A | QFN32 | X-NUCLEO-DOL10A1 | |
| IPS1025H/-32 | 2.5 / 5.7 A | PowerSSO24 | X-NUCLEO-OUT05A1 | |
| IPS1025HF | 2.5 A | PowerSSO24 | X-NUCLEO-OUT15A1 | |
| IPS160H/61H | 2.5 A / 0.7 A | PowerSSO12 | STEVAL-IFP028V1 | |
| IPS160HF/61HF | 2.5 A / 0.7 A | PowerSSO12 | X-NUCLEO-OUT08A1 | |
| IPS2050H/-32 | 2.5 A / 5.7 A | PowerSSO24 | X-NUCLEO-OUT03A1 |