Technical note

STDES-BCBIDIR test report

Rev 2 - August 2025

Introduction

The STDES-BCBIDIR is an 11 kW bidirectional battery charger that provides a comprehensive solution for high-voltage charging applications in both industrial and automotive fields.

It features two power stages: a power factor correction (PFC) stage and an isolated DC-DC stage.

The PFC stage employs a three-phase full-bridge topology, while the DC-DC stage can be configured with two topologies by externally connecting the resonant cell. Both stages utilize ACEPACK DMT-32 SiC power modules.

The system is controlled by two dedicated control boards, one for the PFC stage and another for the DC-DC stage, each based on the STM32G4 microcontroller.

The PFC stage operates at a switching frequency of 70 kHz. The DC-DC stage operates at a fixed switching frequency of 100 kHz in dual active bridge (DAB) topology or a variable switching frequency ranging from 82 to 235 kHz in CLLC topology. This design achieves a peak system efficiency exceeding 96%.

The STDES-BCBIDIR has a single 11 kW magnetic component, which includes the high-frequency isolation transformer and resonant elements for the CLLC tank, or the isolation transformer and leakage inductance for the DAB topology.

The modular hardware architecture consists of the following components:

  • Main power board equipped with: ACEPACK DMT-32 SiC power modules, featuring a sixpack topology (M1P45M12W2-1LA) for the PFC stage, and two full-bridge modules (M1F45M12W2-1LA) for the DC-DC stage. The board also includes bulk capacitors, sensing circuits, and an auxiliary power supply.
  • Driver board: designed for the full-bridge and sixpack ACEPACK DMT-32 SiC power modules, it incorporates the STGAP2SiCD galvanically isolated 4 A dual gate driver optimized for SiC MOSFETs.
  • Control board: based on the STM32G4 microcontroller series, this board features connectors for communication and programming, test points, and status indicators to facilitate testing and monitoring.
Figure 1. STDES-BCBIDIR reference design


Features

  • Reference design modular kit consisting of:
    • Main power board - STDES-BCBIDIRP
    • Driver board (three for PFC stage, four for DC-DC stage) - STDES-GAP2SICD
    • STM32G474RET3 control board (one for PFC stage, one for DC-DC stage) - STDES-BCBIDIRC
  • PFC stage: 3-phase, 2-level bidirectional AC-DC power converter
    • Rated nominal AC voltage: 400 VAC at 50 Hz
    • Rated nominal DC voltage: 800 VDC
    • Nominal power: 11 kW
    • Switching frequency: 70 kHz
    • Rectifier mode:
      • Power factor: PF >0.99
      • Total harmonic distortion: THDi <5%
      • Inrush current control and soft startup
    • Inverter mode:
      • Active and reactive power control
      • Integrated grid connection solution
  • DC-DC stage: dual active bridge (DAB)/CLLC power converter
    • Nominal input voltage 800 V
    • Nominal output voltage 550 V to 800 V
    • Nominal power 11 kW
    • DAB: switching frequency 100 kHz
    • CLLC: switching frequency range 82 to 235 kHz
  • System key features
    • ACEPACK DMT-32 power module for high integration level
    • High frequency operation for weight and size reduction
    • Bidirectional capabilities
    • DAB soft switching behavior enabled by enhanced modulation management techniques.
    • Peak efficiency: greater than 96%

Specifications

Table 1. Main characteristics
Description Symbol Min. Typ. Max. Unit Comment
Three-phase input voltage VAC 208 400 V Line to line voltage
Output voltage VDC 550 800 850 V
Maximum output power POUTmax 11 kW At nominal voltages
AC line frequency fg 50 Hz
Power factor PF 0.9 0.996 -
Total harmonic distortion THDi <5 % At overall conditions
Switching frequency PFC stage fsw 70 kHz
Switching frequency DAB fsw 100 kHz
Switching frequency CLLC fsw 82 235 kHz

HFT connection to STDES-BCBIDIR

The high-frequency transformer (HFT) plus leakage inductor is crucial for the dual active bridge (DAB) topology as it enables efficient energy transfer with reduced losses and compact size.

The correct connection of the primary and secondary windings of the transformer to the power board is essential to ensure the optimal functioning of the board.

The connection of the transformer to the board is made through the connectors: J21, J22, J23, J24. Figure 2 HFT - 2446.0001 AQ magnetic cable labeling shows the electrical diagram of the transformer, and the various cables of the transformer are also shown. Figure 3 HFT - 2446.0001 AQ magnetic connection to the board shows the connection of the transformer to the power board.

Figure 2. HFT - 2446.0001 AQ magnetic cable labeling


The correct connection of the transformer cables to the power board is as follows:
  • 1 (red-marked cable) must be connected to the J21 connector of the STDES-BCBIDIRP
  • 4 must be connected to the J22 connector of the STDES-BCBIDIRP
  • 5 (red-marked cable) must be connected to the J23 connector of the STDES-BCBIDIRP
  • 6 must be connected to the J24 connector of the STDES-BCBIDIRP
Figure 3. HFT - 2446.0001 AQ magnetic connection to the board


Safety precautions

Attention: The STDES-BCBIDIR is designed for demonstration purposes only and is not intended for domestic or industrial installations.
DANGER: The high voltage levels used to operate the STDES-BCBIDIR could provoke a serious electrical shock. This reference design must be used in a suitable laboratory by qualified personnel only, familiar with the installation, use, and maintenance of power electrical systems. During operation, do not touch the board as some of its components could reach a very high temperature.

Preliminary test procedure

The preliminary test procedure includes a set of checks needed to verify the proper functionality of key sections: grid relays, sensing section on AC side and DC side, PLL routine, gate-source voltages, PFC (start-up), DAB (start-up). Successfully passing the aforementioned tests allows the board to operate at full load.

By powering the board with the auxiliary voltages (12 V, 7 V) the sensing sections and the relays can be checked

Equipment needed:

  • Programmable bidirectional AC source
  • Bidirectional DC electronic load
  • Low-power multichannel DC source
  • High-definition multichannel oscilloscope + probes
  • High precision power analyzer
Figure 4. Typical test bench


Grid relay

Grid relays test

To manage the grid connection the STDES-BCBIDIR presents four relays: three of them used for the three-phase connection and one for the neutral. Figure 5 Grid relays management show the section related to the command of the grid relays with a focus on the selectors.
Figure 5. Grid relays management


The selector highlighted allows the user the possibility of managing the control of the relays using the MCU or manually. The two configurations of the relays are allowed by the following jumpers connections:
Figure 6. Grid relay jumper configuration

image/svg+xml A B 12V GND MAN A B 12 V GND MCU A B 12V MCU Manual Control MCU Control Jumper A → PIN 1 - 2 Jumper B → A ny The control of the Grid relays are managed by MCU . Jumper A → PIN 2 - 3 Jumper B → PIN 2 - 3 The control of the Grid relays is manual and the relays are OPEN . Jumper A → PIN 2 - 3 Jumper B → PIN 1 - 2 The control of the Grid relays is manual and the relays are CLOSED .

Table 2. Hardware and software requirements
Hardware Software
STDES-BCBIDIRP /
Multichannel DC power supply (12 V, 7 V)

Procedure to perform test

  1. Connect the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  2. Connect the jumpers to enable manual control of the relays in the CLOSED position (J39-J40-J41-J42 position 2-3, J35-J36-J37-J38 position 1-2). (Grid relays test, third configuration)
  3. Enable the auxiliary power supply output. Once the auxiliary system is powered with the indicated jumper configuration, the LEDs D8, D9, D10, and D11 will light up (Figure 7 Grid relay check)
    Figure 7. Grid relay check


    The test allows verifying that the network relays are properly powered.

Sensing section test

To verify correct operation of the voltage and current sensing, the voltage values on the test points shown in the following figures can be verified. The expected voltage values in specific test conditions are shown in the following figures.

Table 3. Hardware and software requirements
Hardware Software
STDES-BCBIDIRP -
Multichannel DC power supply -
Multimeter -
Oscilloscope -
AC power supply -
DC power supply -
Table 4. Hardware and software configurations
Hardware Status
DC auxiliary power supply (12 V, 7 V) Connected

At each sensor, there are three test points: GND, the sensor BIAS, and the conditioned voltage that is sent to the MCU. The voltage values read at these test points, when the system is not powered (with only the auxiliary power enabled), must match the values indicated in PFC section–Grid voltage sensing, PFC section–Grid current sensing, PFC section – Line voltage sensing, PFC section–Line current sensing, DC-DC section–DC voltage sensing and DC-DC section–DC current sensing.

AC sensing

Figure 8. PFC section - Grid voltage sensing


Figure 9. PFC section - Grid current sensing


Figure 10. PFC section - Line voltage sensing


Figure 11. PFC section - Line current sensing


DC sensing

Figure 12. DC-DC section - DC voltage sensing


Figure 13. DC-DC section - DC current sensing


Procedure to perform test

  1. Connect the jumpers to enable manual control of the relays in the OPEN position (J39-J40-J41-J42 position 2-3, J35-J36-J37-J38 position 2-3) (Fig.6, second configuration)
  2. Connect the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  3. Enable the auxiliary power supply output
  4. Check that the voltages read on the test points match the values indicated in Figures 8 to 13 under the conditions respectively @V_ac=0V, @I_ac=0A, @V_dc=0V, and @I_dc=0A
  5. Connect the AC power supply (J15 → PHA, J17 → PHB, J18 → PHC, J27 → N)
  6. Connect a differential probe between J15 (PHA) and J27 (N) and a passive probe between TP58 (Vg_A) and TP55 (GND)
  7. Set an AC voltage of 110 Vrms and enable an AC power supply
  8. Check that the V_(s pk-pk)=G∙ V_(g pk-pk) =0,0044∙319,2=1,40 V (Measurement of the mains voltage and reading of the corresponding sensor)
    Figure 14. Measurement of the mains voltage and reading of the corresponding sensor


  9. Disconnect the AC power supply
  10. Connect of the DC power supply (J20 → +, J25 → -)
  11. Connect a differential probe between J20 (+) and J25 (-) and a passive probe between TP41 (Vbus) and TP39 (GND)
  12. Set a DC voltage of 200 Vdc and enable a DC power supply
  13. Check that the V_(s DC)=G∙ V_BUS =0,00343∙201,98=0,692 V (Figure 15)
    DANGER: Ensure that the voltage present on connectors J20 and J25 has dropped to zero before touching the connectors
    Figure 15. Measurement of the BUS voltage and reading of the corresponding sensor


PLL testing procedure

To test the proper functionality of the phase-locked loop (PLL), a comprehensive test environment and a series of steps must be followed.

The following outlines the necessary environment setup and the detailed steps for conducting the PLL test.

Table 5. Hardware and software requirements
Hardware Software
STDES-BCBIDIR STM32CubeIDE
STDES-PFCBIDIRC x3 STSW-BCBIDIR
STDES-PFCBIDIRC
Multichannel DC power supply
8 channel oscilloscope
AC power supply
ST-LINK/V2-ISOL + JTAG
Table 6. Hardware configurations
Hardware Status
AC input voltage Connected
DC load Disconnected
DC auxiliary power supply (12 V, 7 V) Connected
Table 7. Software configurations
Software Status
DPC_PWM_INIT PWM_Safe
DPC_TTC_MODE_INIT AC2DC_PFC_OPERATION
DAC_CH1_INIT 13
DAC_CH2_INIT 7
DAC_CH3_INIT 8
DAC_G_CH1_INIT 2048
DAC_G_CH2_INIT 2048
DAC_G_CH3_INIT 2048
DAC_B_CH1_INIT 2048
DAC_B_CH2_INIT 2048
DAC_B_CH3_INIT 2048

Procedure to perform test

  1. Connect the jumpers to enable manual control of the relays in the OPEN position (J39-J40-J41-J42 position 2-3, J35-J36-J37-J38 position 2-3). (Fig.6, second configuration)
  2. Connect the STDES-PFCBIDIRC at the connector J1
  3. Connect the AC power supply (J15 → PHA, J17 → PHB, J18 → PHC, J27 → N). Connection of the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  4. Connect the three differential probes (PHA-N/PHB-N/PHC-N) and three non isolated probes in the control board (DAC1-GND, DAC2-GND, DAC3-GND)(T29–TP31, T32–TP31, T33–TP31)
  5. Enable auxiliary power supply
  6. Open the firmware: STSW-BCBIDIR_PFC inside the STSW-BCBIDIR and, in the file project DPC_Application_Conf.h set:

    #define DPC_TTC_MODE_INIT AC2DC_PFC_OPERATION

    #define DPC_PWM_INIT PWM_Safe

    #define DAC_CH1_INIT 13

    #define DAC_CH2_INIT 7

    #define DAC_CH3_INIT 8

    #define DAC_G_CH1_INIT 2048

    #define DAC_G_CH2_INIT 2048

    #define DAC_G_CH3_INIT 2048

    #define DAC_B_CH1_INIT 2048

    #define DAC_B_CH2_INIT 2048

    #define DAC_B_CH3_INIT 2048
  7. Connect the STLINK to the control board of PFC (STDES-PFCBIDIRC on connector J1) section as is shown in Figure 16 and flash the code
  8. Power the board by supplying three-phase voltages (for instance 30 Vrms)
    Figure 16. ST-LINK/V2 connected to the control board


    The oscilloscope displays the three sinusoidal grid voltages and the theta angle which will appear as a sawtooth synchronized with the sinusoid relating to phase A. Furthermore, it is possible to see the d and q axis components of the voltage. When the steady state condition is reached, the d axis has a positive value while the q axis will be zero how is is shown in PLL test waveforms.

    Figure 17. PLL test waveforms


    Figure 18. PLL test environment and procedure


Gate-source voltages testing

This test allows to check if the driving signals of the switches are correct sent from the MCU to the driver board.

At the same time, it is possible to verify the correct behavior of the gate driver, and the driver boards in general.

To perform this test a multichannel DC source is needed to provide the auxiliary power supply to the power board

Table 8. Hardware and software requirements
Hardware Software
STDES-BCBIDIRP STM32 CUBE IDE
STDES-GAP2SICD x3 FW: STSW-BCBIDIR
STDES-PFCBIDIRC
Multi-channel DC Power supply (12 V, 7 V)
8 channel oscilloscope
ST-linkV2 isol + JTAG

Procedure to perform test (PFC side)

  1. Connect the jumpers to enable manual control of the relays in the OPEN position (J39-J40-J41-J42 position 2-3, J35-J36-J37-J38 position 2-3). (Fig.6, second configuration)
  2. Connect the isolated voltage probes to the VGS of the devices
  3. Connect the STDES-PFCBIDIRC at the connector J1
  4. Connect the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  5. Power the auxiliary section of the board by providing both 12 V and 7 V
  6. Open the FW: STSW_BCBIDIR_PFC inside the STSW-BCBIDIR and verify that in the file project DPC_Application.c when PC_State==FSM_Debug only the following functions must be present:

    DPC_MISC_Relay_Cntl(RELAY_GRID_ABC, RELAY_OFF);

    DPC_ACT_OutEnable( &tDPC_PWM );

    DPC_ACT_Send_Duty_SPWM( &tDPC_PWM,0.0f, 0.0f, 0.0f );

    In the file project DPC_Application_Conf.h:

    macroDPC_PC_State_Initmust be set to FSM_Debug.

    macro DPC_PWM_INIT must be set to PWM_Armed.

  7. Connect the ST-link to the control board of the PFC (STDES-PFCBIDIRC on connector J1) stage as is shown in Figure 16 and flash the code.
    Figure 19. Testing procedure of gate to source voltages


    By setting an appropriate time base on the oscilloscope, considering a switching frequency of 70 kHz, square waves with a voltage range of +20 to -5 V and a duty cycle of 50% will be displayed, as shown in fig 20.

    Figure 20. Gate to source voltage PFC stage


Procedure to perform test (DC-DC side)

  1. Connect the isolated voltage probes to the VGS of the devices.
  2. Connect the STDES-PFCBIDIRC at the connector P1
  3. Connect the low voltage auxiliary power supply (12 V, 7 V ) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  4. Power the auxiliary section of the board by providing both 12 V and 7 V
  5. Open FW: STSW_BCBIDIR_DAB inside the STSW-BCBIDIR, and verify that in the file project DPC_Application.c in case PC_State==FSM_Debug only the following functions must be present:

    DPC_ACT_OutEnable(&DAB.tDPC_PWM);

    In the file project DPC_Application_Conf.h:

    #defineDPC_PC_State_Init FSM_Debug

    #define DPC_DAB_PWM_INIT PWM_Armed
  6. Connect the ST-link to the control board of the DAB (STDES-PFCBIDIRC on connector P1) stage as is shown in Figure 16 and flash the code

    By setting an appropriate time base on the oscilloscope, considering a switching frequency of 100 kHz, square waves with a voltage range of +20V to -5V and a duty cycle of 50% will be displayed, as shown in Figure 21.

    Figure 21. Gate to source voltage DC-DC stage


PFC startup

This test is used to verify the design functionalities up to full load. By following the procedure outlined below, the converter executes the startup phase, bringing both stages to nominal voltage conditions.

Subsequently, the load can be increased until the target conditions of the converter are reached.

Table 9. Hardware and software requirements
Hardware Software
STDES-BCBIDIRP STM32 CUBE IDE
STDES-GAP2SICD x 3 FW: STSW-BCBIDIR
STDES-PFCBIDIRC x 1
Multichannel DC power supply (12 V, 7 V)
8 channel oscilloscope
ST-LINK/V2-ISOL + JTAG
AC power supply
DC load

Procedure to perform test

  1. Connect the jumpers to enable MCU control of the relays (J39-J40-J41-J42 position 1-2, J35-J36-J37-J38 not connected). (Fig.6, first configuration)
  2. Connect the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  3. Connect the AC power supply (J15 → PHA, J17 → PHB, J18 → PHC, J27 → N) without activation “output disabled”
  4. Connect the three differential voltage probes (PHA-N/PHB-N/PHC-N) and three current probes on the PHA, PHB, and PHC. Connect an additional isolated voltage probe on the DC bus J20-J25
  5. Connect the fan cables to U11 respecting the correct polarity. Connect a 12V power supply to the U10 and provide the power. Move selector J8 in position 2-3 (PFC_FAN)
  6. Connect the DC-Load taking care of the correct polarity at the connector. Positive cable to J20, negative cable to J25, the load must be set to Constant Current mode (CC) and must be disabled
  7. Open the firmware: STSW_BCBIDIR_PFC inside the STSW-BCBIDIR, and verify that in the file project DPC_Application_Conf.h:

    ///DPC finite state machine DEFINE of STDES-BCBIDIR

    #define DPC_PC_State_Init FSM_Idle

    #define DPC_PWM_INIT PWM_Armed

    #define DPC_TTC_MODE_INIT AC2DC_PFC_OPERATION

    #define DPC_CTRL_INIT VOLTAGE_LOOP

    ///AC MAIN DEFINE of STDES-BCBIDIR

    #define DPC_TTC_VAC_EU

    ///AC MAIN connection DEFINE of STDES-BCBIDIR

    #define DPC_AC_3W

    ///DC OUTPUT DEFINE of STDES-BCBIDIR

    #define DPC_PFC_VDC_OUT 800

    #define DPC_PFC_VDC_rampstart 760

    ///PROTECTION

    //AC-DC

    #define DPC_PFC_VAC_RMS_OVP 250

    #define DPC_PFC_VAC_RMS_UVLOP 10

    #define DPC_PFC_VAC_RMS_UVP 7

    #define DPC_PFC_IAC_OCP 7

    #define DPC_PFC_VDC_OVP 850

    #define DPC_PFC_IDC_OCP 7

  8. Connect the STLINK to the control board of the PFC (STDES-PFCBIDIRC on connector J1) stage as is shown in Figure 16 and flash the code
  9. Enable three-phase power supply (230 Vrms)

    After powering the board (230 Vrms), setting a time base of 1 second, and appropriately adjusting the zoom, waveforms like those in figure 22 will be displayed on the oscilloscope

    Shutdown:

    • Gradually reduce the load to zero
    • Disconnect the AC power supply
    • Enable the load to discharge the capacitors of the BUS
    DANGER: After performing the test and disconnecting the AC power supply, it is necessary to re-enable the load to discharge the output BUS capacitors. Furthermore, before touching connectors J20, J25 ensure with a multimeter that there is no residual charge on the DC BUS capacitors.
    Figure 22. Start-up waveforms of the PFC


DAB startup

This test is used to verify the DAB functionalities up to full load. By following the procedure outlined below, the converter executes the startup phase, bringing the DAB stage to nominal voltage conditions.

Subsequently, the load can be increased until the target conditions of the converter are reached.

Table 10. Hardware and software requirements
Hardware Software
STDES-BCBIDIRP STM32CubeIDE
STDES-GAP2SICD x 4 FW: STSW-BCBIDIR
STDES-PFCBIDIRC x 1
Multichannel DC power supply
8 channel oscilloscope
ST-LINK/V2-ISOL + JTAG
Table 11. Hardware configurations
Hardware Status
AC input voltage Connected
DC load Connected
DC auxiliary power supply (12 V, 7 V) Connected
Table 12. Software configurations
Software Status
DPC_PWM_INIT PWM_Armed

Procedure to perform test

  1. Connect the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J19, J10) towards Vext to configure the external auxiliary power supply mode
  2. Connect the transformer according to the instruction in chapter 3
  3. Connect the DC-Source taking care of the correct polarity at the connector. Positive cable to J20, negative cable to J25
  4. Connect the DC-Load taking care of the correct polarity at the connector. Positive cable to J28, negative cable to J29, the load must be set to Constant Current mode (CC) and must be disabled
  5. Connect the fan cables to U11 respecting the correct polarity. Connect a 12 V power supply to the U10 and provide the power. Move selector J8 in position 1-2 (DCDC_FAN)
  6. Connect the four differential voltage probs: OUTA_DAB1- OUTB_DAB1 (TP94-TP95), OUTA_DAB2- OUTB_DAB2 (TP96-TP97) VBUS (TP92-TP84), VLOAD (TP126-TP127). Connect three hall-effect current probe on IBUS (cable connected to J59), ILOAD (cable connected to J20), IDAB1(cable connected to J28)
  7. Open the firmware: STSW_BCBIDIR_DAB inside the STSW-BCBIDIR, and verify that in the file project DPC_Application_Conf.h::

    /// DPC finite state machine DEFINE of STDES_DABBIDIR

    #define DPC_DAB_ADPPWM

    #define DPC_PC_State_Init FSM_Idle

    #define DPC_FSM_RUN_INIT Run_Idle

    #define DPC_FSM_STATE_INIT DPC_FSM_WAIT

    #define DPC_CTRL_INIT DAB_VOLTAGE_LOOP

    #define DPC_DAB_PWM_INIT PWM_Armed

    #define DPC_DAB_MODE_INIT HV2LV

    ///DC OUTPUT DEFINE of STDES-DCDC_DAB

    #define DPC_DAB_VDC_OUT 800

    #define DPC_DAB_IDC_OUT 5

    ///PROTECTION HV2LV

    #define DPC_DAB_VDCHV_OVP 850

    #define DPC_DAB_VDCHV_UV 650

    #define DPC_DAB_VDCHV_UVLO 30

    #define DPC_DAB_VDCHV_MIN 20

    #define DPC_DAB_IDCHV_OCP 5

    #define DPC_DAB_IDCLV_OCP 5

    #define DPC_DAB_VDCLV_OVP 900

  8. Connect the ST-LINK to the control board of the DAB (STDES-BCBIDIRC on connector P1) stage as is shown in Figure 16 and flash the code
  9. Enable DC power supply (800 VDC)

    Results

    After powering the board (800 VDC), setting a time base of 1 second, and appropriately adjusting the zoom, waveforms like those in figure 23 will be displayed on the oscilloscope

    Shutdown:
    • Gradually reduce the load to zero
    • Disconnect the DC power supply
    • Re-enable the load to discharge the capacitors of the output BUS
    • Discharge the DC BUS if there is a residual voltage, with a suitable discharge circuit
    DANGER: After performing the test and disconnecting the DC power supply, it is necessary to re-enable the load to discharge the output BUS capacitors. Furthermore, before touching connectors J20, J25, and J28, J29 ensure with a multimeter that there is no residual charge on the DC BUS capacitors.
    Figure 23. Startup waveforms of the DAB


Full-load test

This test is used to verify the design functionalities up to full load. By following the procedure outlined below, the converter executes the startup phase, bringing both stages to nominal voltage conditions. Subsequently, the load can be increased until the target conditions of the converter are reached.

Table 13. Hardware and software requirements
Hardware Software
STDES-BCBIDIRP STM32 CUBE IDE
STDES-GAP2SICD x7 FW: STSW-BCBIDIR
STDES-PFCBIDIRC x2
Multi-channel DC Power supply
8 channel oscilloscope
ST-linkV2 isol + JTAG
Table 14. Hardware configurations
Hardware Status
AC input voltage Connected
DC load Connected
DC auxiliary power supply (12 V, 7 V) Connected
Table 15. Software configurations
Software Status
DPC_PWM_INIT PWM_Armed

Procedure to perform test

  1. Connect the jumpers to enable MCU control of the relays (J39-J40-J41-J42 position 1-2, J35-J36-J37-J38 not connected). (Fig.6, first configuration)
  2. Connect the transformer according to the instruction in chapter 3
  3. Connect the low voltage auxiliary power supply (12 V, 7 V) respectively in U28 and U26 moving the selectors (J2, J3, J9, J10) towards Vext to configure the external auxiliary power supply mode
  4. Connect the AC power supply (J15 → PHA, J17 → PHB, J18 → PHC, J27 → N) without activation “output disabled”
  5. Connect the five differential voltage probes: OUTA_DAB1- OUTB_DAB1 (TP94-TP95), OUTA_DAB2-OUTB_DAB2 (TP96-TP97) VBUS (TP92-TP84), VLOAD (TP126-TP127) PHA-N (J15-J27). Connect two hall-effect current probe on ILOAD, IA and a Rogowski probe on IDAB1
  6. Connect the fan cables to U11 respecting the correct polarity. Connect a 12 V power supply to the U10 and provide the power. Move selector J8 in position 2-3 (PFC_FAN)
  7. Connect the DC-Load taking care of the correct polarity at the connector. Positive cable to J28, negative cable to J29, the load must be set to Constant Current mode (CC) and must be disabled
  8. Open the firmware: STSW_BCBIDIR_PFC inside the STSW-BCBIDIR, and verify that in the file project DPC_Application_Conf.h:

    ///DPC Finite State Machine DEFINE of STDES-BCBIDIR

    #define DPC_PC_State_Init FSM_Idle

    #define DPC_PWM_INIT PWM_Armed

    #define DPC_TTC_MODE_INIT AC2DC_PFC_OPERATION

    #define DPC_CTRL_INIT VOLTAGE_LOOP

    ///AC MAIN DEFINE of STDES-BCBIDIR

    #define DPC_TTC_VAC_EU

    ///AC MAIN Connection DEFINE of STDES-BCBIDIR

    #define DPC_AC_3W

    ///DC OUTPUT DEFINE of STDES-BCBIDIR

    #define DPC_PFC_VDC_OUT 800

    #define DPC_PFC_VDC_rampstart 760

    ///PROTECTION

    //AC-DC

    #define DPC_PFC_VAC_RMS_OVP 250

    #define DPC_PFC_VAC_RMS_UVLOP 10

    #define DPC_PFC_VAC_RMS_UVP 7

    #define DPC_PFC_IAC_OCP 27

    #define DPC_PFC_VDC_OVP 850

    #define DPC_PFC_IDC_OCP 17

  9. Connect the STLINK to the control board of the PFC (STDES-PFCBIDIRC on connector J1) stage as is shown in Figure 16 and flash the code
  10. Open the firmware: STSW_BCBIDIR_DAB inside the STSW-BCBIDIR, and verify that in the file project DPC_Application_Conf.h:

    /// DPC Finite State Machine DEFINE of STDES-DABBIDIR

    #define DPC_DAB_ADPPWM

    #define DPC_PC_State_Init FSM_Idle

    #define DPC_FSM_RUN_INIT Run_Idle

    #define DPC_FSM_STATE_INIT DPC_FSM_WAIT

    #define DPC_CTRL_INIT DAB_VOLTAGE_LOOP

    #define DPC_DAB_PWM_INIT PWM_Armed

    #define DPC_DAB_MODE_INIT HV2LV

    ///DC OUTPUT DEFINE of STDES-DCDC_DAB

    #define DPC_DAB_VDC_OUT 800

    #define DPC_DAB_IDC_OUT 6

    ///PROTECTION HV2LV

    #define DPC_DAB_VDCHV_OVP 850

    #define DPC_DAB_VDCHV_UV 650

    #define DPC_DAB_VDCHV_UVLO 30

    #define DPC_DAB_VDCHV_MIN 750

    #define DPC_DAB_IDCHV_OCP 17

    #define DPC_DAB_IDCLV_OCP 17

    #define DPC_DAB_VDCLV_OVP 850

  11. Connect the STLINK to the control board of the DAB (STDES-PFCBIDIRC on connector P1) stage as is shown in Figure 16 and flash the code
  12. Enable three-phase power supply (230 Vrms)

    After powering the board (230 Vrms), setting a proper time base, and appropriately adjusting the zoom, waveforms like those in Full power test–double conversion will be displayed on the oscilloscope

  13. Once the output voltage reaches the reference value (approximately 800 VDC), it will be possible to enable the load starting from 0 current up to full load
    Shutdown:
    • Gradually reduce the load to zero
    • Disconnect the AC power supply
    • Re-enable the load to discharge the capacitors of the output BUS
    • Discharge the DC BUS with a suitable discharge circuit
    DANGER: After performing the test and disconnecting the AC power supply, it is necessary to re-enable the load to discharge the output BUS capacitors. Furthermore, before touching connectors J20, J25, and J28, J29 ensure with a multimeter that there is no residual charge on the DC BUS capacitors
    Figure 24. Full power test–double conversion


Measurements/waveforms/test data

Waveform

Waveforms analysis at:

  • VIN = 230 Vrms
  • VOUT = 800 V
  • fSW (PFC) = 70 kHz
  • fSW (DC-DC) = 100 kHz
  • PF = 0.996
  • Voltage regulation operating mode
Figure 25. Steady-state operations


Channel labels:

C1 = IPRIM

C2 = VDAB1

C3 = VDAB2

C4 = IA

C5 = VA

C6 = IDC

C7 = VOUT

C8 = VBUS

As can be seen from the first plot in Figure 25 Steady-state operations, the phase voltage and the relative current are perfectly aligned due to the high power factor (0.996). It is also possible to observe, from plots 6 and 7 respectively, the voltages at the ends of the HFT and the primary current of the Dual Active Bridge.

Waveforms analysis at:

  • VIN = 230 Vrms
  • VOUT = 800 V
  • fSW (PFC) = 70 kHz
  • fSW (DC-DC) = 100 kHz
Figure 26. Soft start-up


Channel labels:

C1 = IPRIM

C2 = VDAB1

C3 = VDAB2

C4 = IA

C5 = VA

C6 = IDC

C7 = VOUT

C8 = VBUS

Figure 26 Soft start-up, shows the soft startup procedure implemented in the STDES-BCBIDIR. As can be seen from the fourth plot, the DC-BUS voltage (C8) is raised to the reference value following a controlled trend. After a configurable delay, the output voltage VOUT (C7) is raised to the reference value also in a controlled manner.

Efficiency characterizations at:

  • VIN = 230 Vrms
  • VOUT = 800 V
  • fSW (PFC) = 70 kHz
  • fSW (DC-DC) = 100 kHz
Figure 27. Overall Efficiency

image/svg+xml 86 88 90 92 94 96 98 1 1.5 2 2.5 3 3.5 4 4.5 5 5.5 6 6.5 7 7.5 8 8.5 9 9.5 10 10.5 11 Efficiency [%] Power [kW]

Schematic diagrams

Figure 28. STDES-BCBIDIR circuit schematic - Power board (1 of 18)

image/svg+xml GRID RELAY DRIVING SECTION INRUSH RELAY SECTION VDD_12V VDD_12V VDD_12V VDD_12V VDD_12V VDD_12V VDD_12V VDD_12V VDD_12V VDD_12V RELAY_OUT_A V_line_A_IN_LEM V_line_B_IN_LEM V_line_C_IN_LEM RELAY_IN_B RELAY_OUT_B GPIO_RELAY RELAY_IN_C RELAY_OUT_C COIL_RELAY_GRID_C COIL_RELAY_GRID_B COIL_RELAY_GRID_N GPIO_GRID_RELAY_C GPIO_GRID_RELAY_B GPIO_GRID_RELAY_A GPIO_GRID_RELAY_N COIL_RELAY_GRID_A RELAY_IN_A RELAY_IN_B RELAY_IN_C RELAY_OUT_A RELAY_OUT_B RELAY_OUT_C RELAY_IN_A R21122 R197 150 R216 33k R205 4k R219 1k R217 1k R198 150 R20122 J41 Con3 1 2 3 J42 Con3 1 2 3 R200 150 D15 LED RED A C RE1 G7J-4A-P DC12 A1 A1_1 COIL_1 A1 A2 A2_1 COIL_2 A2 3 3 3_1 LA1 4 4 4_1 LA2 5 5 5_1 LB1 6 6 6_1 LB2 7 7 7_1 LC1 LC2 8_1 8 8 9 9 9_1 LN1 10_1 10 10 LN2 D14 LED RED A C Q4 STS6NF20V 1 4 6 2 3 5 8 7 J38 Con3 1 2 3 R218 1k R214 33k R215 1k Q6 STS6NF20V 1 4 6 2 3 5 8 7 Q5 STS6NF20V 1 4 6 2 3 5 8 7 R1994k R21022 R213 33k R207 4k J36 Con3 1 2 3 R20922 D11 LED RED A C D6LED RED A C D10 LED RED A C D5 J37 Con3 1 2 3 R206 4k Q2 STS6NF20V 1 4 6 2 3 5 8 7 R202 33k D12 LED RED A C Q3 STS6NF20V 1 4 6 2 3 5 8 7 J39 Con3 1 2 3 J35 Con3 1 2 3 R204 4k R212 33k R203 4k D9 LED RED A C D7 LED RED A C J40 Con3 1 2 3 R20822 D8 LED RED A C D13 LED RED A C

Figure 29. STDES-BCBIDIR circuit schematic - Power board (2 of 18)

image/svg+xml Auxiliary Power Supply POWER SECTION M1P45M12W2-1LA M1F45M12W2-1LA M1F45M12W2-1LA VDD_12V VDD_12V VDD_12V VDD_12V VDD_7V_INT VDD_12V_INT VDD_3.3V_DRIVER VDD_3.3V_DRIVER_DCDC VDD_3.3V_DRIVER_DCDC RELAY_IN_A RELAY_IN_B RELAY_IN_C BUS_N BUS_P_OUT BUS_N V_line_B V_line_C GATE_Q1 GATE_Q2 GATE_Q3 GATE_Q4 GATE_Q5 GATE_Q6 COIL_RELAY_GRID_B COIL_RELAY_GRID_C Neutral GND_ISO_Q6 GND_ISO_Q4 GND_ISO_Q2 GND_ISO_Q1 GND_ISO_Q3 GND_ISO_Q5 B C V_grid_A V_grid_B V_grid_C BUS_N BUS_P NTC_PFC COIL_RELAY_GRID_A COIL_RELAY_GRID_N V_grid_C Half BUS Neutral_ BUS_P BUS_LEM_DC2+ BUS_LEM_DC2- BUS_P2 BUS_N2 OUTA_DAB1 OUTB_DAB1 OUTA_DAB2 OUTB_DAB2 NTC_DCDC1 BUS_N2 BUS_N1 BUS_N1 BUS_N2 GND_ISO_D2 GND_ISO_D4 GND_ISO_D6 GND_ISO_D8 GATE_D2 GATE_D4 GATE_D6 GATE_D8 OUTA_DAB1 OUTB_DAB1_o OUTA_DAB2_o OUTB_DAB2 GND_ISO_D1 GND_ISO_D3 GND_ISO_D5 GND_ISO_D7 GATE_D1 GATE_D3 GATE_D5 GATE_D7 BUS_P1 BUS_P2 BUS_P1 BUS_P2 BUS_P1 BUS_N1 NTC_DCDC2 V_grid_A1 V_Filter_A V_grid_B1 V_Filter_B V_grid_C1 V_Filter_C Half BUS Neutral OUTB_DAB1_o OUTA_DAB2_o A V_line_A Neutral TP89 TP92 J15 74651195R L49 255u C161 470uF TP90 J24 74651195R J33 1 R195 240k C177 680nF J25 TP85 J30 1 C154 6.8uF J23 74651195R U63 N 1 N1 2 NC 3 NC_1 4 L3 5 L3_A 6 NC_2 7 NC_3 8 L2 9 L2_A 10 NC_4 11 NC_5 12 L1 13 L1_A 14 NTC2 15 NTC1 16 P 17 P1 18 G1 19 KS1 20 KS2 22 G2 21 G3 23 KS3 24 G4 25 KS4 26 G5 27 KS5 28 G6 29 KS6 30 NC_6 31 NC_7 32 R190 0.33 R196 240k U64 1 NC_1 2 NC_2 3 N1_1 4 N1_2 5 S2 6 G2 7 1_1 8 1_2 9 NC_3 S1 10 G1 11 NC_4 12 P1_1 13 P1_2 14 NC_5 15 NC_6 16 NC_7 17 18 NC_8 P2_1 19 P2_2 20 G3 22 NC_9 21 S3 23 NC_10 24 2_1 25 2_2 26 G4 27 S4 28 N2_1 29 30 N2_2 T1 31 T2 32 TP87 R194 240k C179 680nF L487.8 uH 1 2 J22 74651195R J26 TP88 L52 255u L53 7.8 uH 1 2 TP94 TP126 C158 25uF 1 2 3 4 TP93 J21 74651195R TP99 TP91 J27 74651195R D3 C160 10nF LS1 Relay 30A 1 4 3 5 2 TP86 C153 6.8uF LS4 Relay 30A 1 4 3 5 2 LS3 Relay 30A 1 4 3 5 2 LS2 Relay 30A 1 4 3 5 2 J17 74651195R TP84 TP97 L50 255u F130A D4 J20 C157 25uF 1 2 3 4 J32 1 C159 100nF R191 240k J19 C156 470uF R188 0.33 C162 470uF TP127 J29 C155 470uF TP98 J14 J18 74651195R TP95 C178 680nF C152 6.8uF L517.8 uH 1 2 R192 240k TP96 J16 F330A J31 1 J34 1 F230A R189 0.33 U62 1 NC_1 2 NC_2 3 N1_1 4 N1_2 5 S2 6 G2 7 1_1 8 1_2 9 NC_3 S1 10 G1 11 NC_4 12 P1_1 13 P1_2 14 NC_5 15 NC_6 16 NC_7 17 18 NC_8 P2_1 19 P2_2 20 G3 22 NC_9 21 S3 23 NC_10 24 2_1 25 2_2 26 G4 27 S4 28 N2_1 29 30 N2_2 T1 31 T2 32 R193 240k J28 Neutral_

Figure 30. STDES-BCBIDIR circuit schematic - Power board (3 of 18)

image/svg+xml LINE VOLTAGE SENSING 5V_MEAS_Line_AC VDD_5V VDD_BIAS_line_A GND_MEAS_Line_AC VDD_5V GND_MEAS_Line_AC GND_MEAS_Line_AC GND_MEAS_Line_AC 5V_MEAS_Line_AC VDD_5V VDD_BIAS_line_B GND_MEAS_Line_AC VDD_5V GND_MEAS_Line_AC GND_MEAS_Line_AC GND_MEAS_Line_AC 5V_MEAS_Line_AC VDD_5V GND_MEAS_Line_AC VDD_BIAS_line_C VDD_5V GND_MEAS_Line_AC GND_MEAS_Line_AC GND_MEAS_Line_AC VDD_5V VDD_BIAS_line_A VDD_5V VDD_BIAS_line_B VDD_5V VDD_BIAS_line_C V_line_A VlineA.S V_line_B VlineB.S V_line_C VlineC.S 0 L46 22Ohm@100MHz 1 2 0 L44 22Ohm@100MHz 1 2 R155 30k C146 100nF 25V TP76 TestPoint_Ring TP74 TestPoint_Ring R186 30k C133 100nF 25V C128 100nF 25V R150 1.27 M TP72 TestPoint_Ring R171 30k R174 8.25 k C142 100nF 25V R160 10 k R181 0 - + U58 TSV911IYLT 3 4 1 5 2 C134 1uF 25V R165 1k C150 100nF 25V C131 1uF 25V - + U60 TSV911IYLT 3 4 1 5 2 0 L4722Ohm@100MHz 1 2 C145 1uF 25V R167 10k TP69 TestPoint_Ring R182 10 k U59 AMC1350DWVR VDD1 1 VINP 2 VINN 3 GND1 4 GND2 5 VOUTN 6 VOUTP 7 VDD2 8 C132 100nF 25V R161 8.25 k R187 8.25 k R173 10 k C144 100nF 25V R158 51.1 k C186 100pF/25V U76 TLVH431MIL3T A 3 K 2 REF 1 U56 AMC1350DWVR VDD1 1 VINP 2 VINN 3 GND1 4 GND2 5 VOUTN 6 VOUTP 7 VDD2 8 R170 10 k R183 10k 0 L4522Ohm@100MHz 1 2 R179 1k R168 51.1 k R178 1.24 M R185 10 k C149 100nF 25V TP77 TestPoint_Ring TP71 TestPoint_Ring R157 10 k R152 8.25 k TP83 TestPoint_Ring TP70 TestPoint_Ring R1590 C139 1uF 25V C136 100nF 25V TP80 TestPoint_Ring R164 8.25 k - + U55 TSV911IYLT 3 4 1 5 2 R180 51.1 k R154 1.24 M R166 1.24 M R149 1.27 M 0 L4322Ohm@100MHz 1 2 TP82 TestPoint_Ring C185 100pF/25V 0 L42 22Ohm@100MHz 1 2 C141 1uF 25V TP78 TestPoint_Ring R163 1.27 M TP75 TestPoint_Ring TP73 TestPoint_Ring R169 0 C130 100nF 25V R176 1.27 M R175 1.27 M TP79 TestPoint_Ring U54 AMC1350DWVR VDD1 1 VINP 2 VINN 3 GND1 4 GND2 5 VOUTN 6 VOUTP 7 VDD2 8 C138 100nF 25V R156 0 R151 1k R153 10k R1840 U74 TLVH431MIL3T A 3 K 2 REF 1 C147 1uF 25V R177 8.25 k R162 1.27 M TP81 TestPoint_Ring C137 1uF 25V C148 1uF 25V R1720 C184 100pF/25V C140 100nF 25V U75 TLVH431MIL3T A 3 K 2 REF 1 C129 1uF 25V

Figure 31. STDES-BCBIDIR circuit schematic - Power board (4 of 18)

image/svg+xml GRID VOLTAGE SENSING VDD_BIAS_grid_A GND_MEAS_Grid_AC 5V_MEAS_Grid_AC VDD_5V GND_MEAS_Grid_AC VDD_5V VDD_BIAS_grid_A 5V_MEAS_Grid_AC VDD_5V VDD_BIAS_grid_B VDD_5V GND_MEAS_Grid_AC GND_MEAS_Grid_AC GND_MEAS_Grid_AC 5V_MEAS_Grid_AC VDD_5V VDD_BIAS_grid_C VDD_5V GND_MEAS_Grid_AC GND_MEAS_Grid_AC GND_MEAS_Grid_AC GND_MEAS_Grid_AC GND_MEAS_Grid_AC GND_MEAS_Grid_AC GND_MEAS_Grid_AC VDD_5V VDD_5V VDD_BIAS_grid_B VDD_5V VDD_BIAS_grid_C V_grid_A VgridA.S V_grid_B VgridB.S V_grid_C VgridC.S R122 8.25 k - + U46 TSV911IYLT 3 4 1 5 2 R119 10 k C107 100nF 25V TP56 TestPoint_Ring R125 8.25 k R148 8.25 k U47 AMC1350DWVR VDD1 1 VINP 2 VINN 3 GND1 4 GND2 5 VOUTN 6 VOUTP 7 VDD2 8 C118 1uF 25V C117 100nF 25V TP57 TestPoint_Ring C104 1uF 25V R110 1.27 M R131 10 k R144 10k L3922Ohm@100MHz 1 2 TP55 TestPoint_Ring C115 1uF 25V R139 1.24 M C126 1uF 25V R112 1k C106 1uF 25V C120 100nF 25V - + U48 TSV911IYLT 3 4 1 5 2 U45 AMC1350DWVR VDD1 1 VINP 2 VINN 3 GND1 4 GND2 5 VOUTN 6 VOUTP 7 VDD2 8 C183 100pF/25V R123 1.27 M C114 100nF 25V U73 TLVH431MIL3T A 3 K 2 REF 1 R124 1.27 M R133 10 k TP67 TestPoint_Ring TP60 TestPoint_Ring TP62 TestPoint_Ring - + U51 TSV911IYLT 3 4 1 5 2 C125 100nF 25V R141 51.1 k R113 8.25 k L40 22Ohm@100MHz 1 2 R117 51.1 k TP58 TestPoint_Ring 00 00 L36 22Ohm@100MHz 1 2 R143 10 k R130 0 L38 22Ohm@100MHz 1 2 R146 10 k TP65 TestPoint_Ring R1200 R118 0 R147 30k C123 1uF 25V TP59 TestPoint_Ring C105 100nF 25V U50 AMC1350DWVR VDD1 1 VINP 2 VINN 3 GND1 4 GND2 5 VOUTN 6 VOUTP 7 VDD2 8 C124 100nF 25V C122 100nF 25V R134 30k R129 10k R114 10k R111 1.27 M R1320 R127 1k TP63 TestPoint_Ring C181 100pF/25V U71 TLVH431MIL3T A 3 K 2 REF 1 R115 1.24 M R142 0 TP66 TestPoint_Ring TP61 TestPoint_Ring R140 1k R135 8.25 k C108 100nF 25V R121 10 k U72 TLVH431MIL3T A 3 K 2 REF 1 R137 1.27 M R136 1.27 M R128 51.1 k R138 8.25 k L4122Ohm@100MHz 1 2 R126 1.24 M R1450 C110 1uF 25V R116 30k C112 100nF 25V TP54 TestPoint_Ring TP64 TestPoint_Ring C182 100pF/25V C116 100nF 25V C121 1uF 25V 0 0 L3722Ohm@100MHz 1 2 C109 100nF 25V C113 1uF 25V TP68 TestPoint_Ring 0 00 00 0

Figure 32. STDES-BCBIDIR circuit schematic - Power board (5 of 18)

image/svg+xml GRID CURRENT SENSING VDD_5V VDD_5V VDD_5V VDD_5V VDD_5V VDD_5V VDD_5V VDD_5V VDD_5V I_GRID_A I_GRID_B I_GRID_C V_grid_A1 V_Filter_A V_grid_B1 V_Filter_B V_grid_C1 V_Filter_C U41 TL431ACL3T A 3 K 1 REF 2 L33 22Ohm@100MHz 1 2 R93 10 k C94 100nF 25V R97 1k TP48 TestPoint_Ring R92 N.M. - + U38 TSV911IYLT 3 4 1 5 2 R94 13.7 k R101 10 k TP51 TestPoint_Ring C103 N.M. LEM8 CASR 15-NP IN-1 1 IN-2 2 IN-3 3 OUT-1 4 OUT-2 5 OUT-3 6 Ref 7 OUT 8 0 9 5V 10 C93 1uF 25V R100 N.M. R90 0 C101 100nF 25V R87 N.M. JP5 Jp_pcb 1 2 U43 TL431ACL3T A 3 K 1 REF 2 00 L35 22Ohm@100MHz 1 2 C90 1uF 25V - + U40 TSV911IYLT 3 4 1 5 2 C99 100nF 25V TP43 TestPoint_Ring TP45 TestPoint_Ring R105 1k TP52 TestPoint_Ring R95 N.M. R88 4.12 k C97 1uF 25V R102 13.7 k R98 0 R109 10 k C95 1uF 25V R91 4.7 k TP47 TestPoint_Ring TP49 TestPoint_Ring R108 N.M. - + U42 TSV911IYLT 3 4 1 5 2 R96 4.12 k L30 22Ohm@100MHz 1 2 R99 4.7 k L32 22Ohm@100MHz 1 2 R103 N.M. U39 TL431ACL3T A 3 K 1 REF 2 TP42 TestPoint_Ring C102 1uF 25V C91 N.M. R106 0 C100 1uF 25V C92 100nF 25V JP6 Jp_pcb 1 2 LEM6 CASR 15-NP IN-1 1 IN-2 2 IN-3 3 OUT-1 4 OUT-2 5 OUT-3 6 Ref 7 OUT 8 0 9 5V 10 0 0 L31 22Ohm@100MHz 1 2 TP50 TestPoint_Ring C89 100nF 25V TP53 TestPoint_Ring R89 1k TP46 TestPoint_Ring TP44 TestPoint_Ring R104 4.12 k C98 N.M. 00 L34 22Ohm@100MHz 1 2 LEM7 CASR 15-NP IN-1 1 IN-2 2 IN-3 3 OUT-1 4 OUT-2 5 OUT-3 6 Ref 7 OUT 8 0 9 5V 10 JP4 Jp_pcb 1 2 R86 13.7 k C96 100nF 25V R107 4.7 k V_BIAS_currentGRID_A V_BIAS_currentGRID_A V_BIAS_currentGRID_B V_BIAS_currentGRID_B V_BIAS_currentGRID_C V_BIAS_currentGRID_C 0 00 0

Figure 33. STDES-BCBIDIR circuit schematic - Power board (6 of 18)

image/svg+xml DRIVER BOARD VDD_12V VDD_3.3V_DRIVER VDD_3.3V_DRIVER VDD_12V VDD_3.3V_DRIVER VDD_12V D_Q1 D_Q2 D_Q4 D_Q3 D_Q6 D_Q5 GND_ISO_Q1 GND_ISO_Q2 GATE_Q1