LD29080
Active
Design Win
800 mA fixed and adjustable output very low drop voltage regulator

Download datasheet Order Direct

Product overview

Description

The LD29080 is a medium current, high accuracy, low-dropout voltage regulators series. These regulators feature 400 mV dropout voltage and very low ground current. Designed for medium current loads, these devices also find applications in lower current, extremely low dropout-critical systems, where their tiny dropout voltage and ground current values are important attributes. Typical application are in power supply switching post regulation, series power supply for monitors, series power supply for VCRs and TVs, computer systems and battery powered systems.

  • All features

    • Very low dropout voltage (typ. 0.4 at 800 mA)
    • Guaranteed output current up to 800 mA
    • Fixed and adjustable output voltage (± 1 % at 25 °C)
    • Internal current and thermal limit
    • Logic controlled electronic shutdown

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD29080

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LD29080DT18R
Active
DPAK Industrial Ecopack2 - -
LD29080DT25R
Active
DPAK Industrial Ecopack2 - -
LD29080DT33R
Active
DPAK Industrial Ecopack2 - -
LD29080DT50R
Active
DPAK Industrial Ecopack2 - -

LD29080DT18R

Package:

DPAK

Material Declaration**:

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD29080DT25R

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD29080DT33R

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD29080DT50R

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LD29080DT25R

Distributor availability of LD29080DT25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD29080DT50R

Distributor availability of LD29080DT50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD29080DT18R

Distributor availability of LD29080DT18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD29080DT33R

Distributor availability of LD29080DT33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD29080DT25R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD29080DT25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

1

Output Current (A) (nom):

0.8

Distributor Name

Distributor reported inventory date:

LD29080DT50R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD29080DT50R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

5

Output Tolerance (typ):

1

Output Current (A) (nom):

0.8

Distributor Name

Distributor reported inventory date:

LD29080DT18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD29080DT18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

1

Output Current (A) (nom):

0.8

Distributor Name

Distributor reported inventory date:

LD29080DT33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD29080DT33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

1

Output Current (A) (nom):

0.8

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors