Power dissipation paths
- top side: power dissipated from the top side, (by a heat sink through an optional TIM, thermal interface material)
- bottom side: power dissipated from the bottom side by the PCB, (by bottom metal plate through an optional TIM)

Main cooling methods
The heat sink and the PCB dissipate the power to the surrounding environment by the convection and radiation methods.
Natural convection
The term ‘natural convection’ is used when no fan is used in the casing. This cooling method is a combination of natural convection and radiation that always work in parallel.
Forced convection
The term ‘forced convection’ is used when a fan is used in the casing.
Natural and forced convection comparison
| Comparison factors | Natural convection | Forced convection |
|---|---|---|
| Cooling efficiency | Low |
Medium to high (depending on air speed) |
| Cost | Low (no fan) | Higher (cost of the fan) |
| Reliability |
Higher (no moving parts) |
Lower (mechanical part moving) |
| Acoustic noise | None |
Small to medium (depending on air speed) |
| Possibility to control cooling efficiency based on needs | None | Yes, by varying fan voltage |
Bottom cooling - host PCB design
To provide enough ‘thermal vias’, as the host PCB is a secondary heat sink for the device, it is important to use the recommended stack-up and to optimize the PCB layout beneath the package.
A significant power proportion is drawn from the package to ambient air through the host board by the paths detailed in the next sections (sorted by decreasing order of importance). The design rule implementation for ground and power connections is necessary for cooling and power distribution.
It is not possible to produce a set of rigid rules for layer construction within a PCB because each design has its own requirements.
Host PCB ground and power layout
The ground (GND) plane must have a low resistance (thermal and electrical) for all PCB areas. This improves signal quality and power dissipation. It also reduces EMI. The use of a ground layer and flooding of other layers with multiple vias maintain the resistance at a low level.
Placing as many thermal vias as possible on the ground and power planes just below the package, ensures that there is enough continuous copper between the adjacent vias for power distribution and thermal dissipation. A compromise must be found.
- ground vias: connecting GND to the unified GND plane (these are the most efficient thermal vias)
- power vias: connecting power to the power plane
The thermal vias conduct heat from the device to the internal GND and power planes. These planes spread the heat inside the PCB that acts as a planar heat sink.
Additional GND areas on outer layers
On the outer layers, some GND areas can be added wherever functional tracks are absent. Connect these areas to GND by a network of vias wherever possible.
These GND areas help in heat spreading and dissipation along the board. The figure below shows the principle of additional GND areas and vias to the GND plane.

Thermal analysis examples
This section shows examples of thermal analysis performed on a discovery kit (STM32H747XI MCU), an evaluation board (STM32MP157), and an internal validation board (STM32MP135 MPU).
- How much does the power dissipation admit the leakage?
- Is TJ < 125 °C?
- Is there a risk of thermal runaway?
Discovery kit with STM32H747XI MCU
This thermal analysis has been done on a Discovery kit with an STM32H747XI device (STM32H747I-DISCO), without casing (see the figure below).

- Run mode (400 MHz) data processing running from the flash memory
- Cache ON
- All peripherals enabled
The temperature sensor connected to the ADC3 VINP [18] input channel, is used for TJ measurement.
The TJ measurements are read via the USART2 using the DMA transfer, without CPU interruption.
STM32H7 power dissipation
As stated in STM32 thermal parameters, the dissipated power varies with TJ. The power consumption in this example is measured for different TJ values (see the table and the figure below).
| TJ (°C) | STM32H747I-DISCO (supplied with 5 V) | STM32H747XI power dissipation (mW) | |
|---|---|---|---|
| Current consumption (A) | Power consumption (mW) | ||
| 46.9 | 0.395 | 1975 | 737 |
| 51.8 | 0.405 | 2025 | 769 |
| 55.8 | 0.412 | 2060 | 788 |
| 61.5 | 0.423 | 2115 | 824 |
| 65.7 | 0.430 | 2150 | 852 |
| 71 | 0.442 | 2210 | 888 |
| 77.3 | 0.452 | 2260 | 920 |
| 81.9 | 0.465 | 2325 | 965 |
| 87.5 | 0.480 | 2400 | 1010 |
| 92 | 0.490 | 2450 | 1056 |
| 96.8 | 0.509 | 2545 | 1104 |
| 102.5 | 0.534 | 2670 | 1179 |
| 106.3 | 0.550 | 2750 | 1229 |
| 111.3 | 0.571 | 2855 | 1298 |
| 116.9 | 0.600 | 3000 | 1387 |
| 123 | 0.635 | 3175 | 1499 |
| 125 | 0.650 | 3250 | 1559 |

STM32H7 thermal measurements at TA = 25 °C

| TJ (°C) | Thermal camera module measurement (°C) | STM32H7 power consumption (mW) | Total power consumption (mW) | ||
|---|---|---|---|---|---|
| Avg | Min | Max | |||
| 46.9 | 45.5 | 39.7 | 50.6 | 737 | 1975 |


| Parameter | Value |
|---|---|
| TJ | 119 °C |
| PTOT | 3050 mW |
In conclusion, the STM32H7 device is safe, with no thermal runaway, and TJ remaining < 125 °C.