Product overview
Description
The STM32MP257F-EV1 Evaluation board is designed as a complete demonstration and development platform for the STMicroelectronics STM32MP257FAI3 based on the Arm® Cortex® A35 and M33.
The product leverages the capabilities of STM32MP2 series microprocessors to allow users to develop applications using STM32 MPU OpenSTLinux distribution software for the main processor (Arm®dual core Cortex®‑A35) and STM32CubeMP2 software for the coprocessor (Arm® Cortex®‑M33).
The product includes an ST-LINK embedded debug tool, LEDs, push-buttons, three 1 Gbit/s Ethernet, two CAN FD, one USB Type-C® DRD connector, two USB Host Type-A connectors, one mini PCIE connector, one LCD LVDS display connector, one LCD DSI connector, one camera connector, microSD™ card, eMMC, and NOR flash memory.
To expand the functionality of the STM32MP257F-EV1 Evaluation board, one GPIO expansion connector is also available for Raspberry Pi® shields, and one mikroBUS™ expansion connector.
-
All features
- STM32MP257FAI3 microprocessor based on the Arm® dual‑core Cortex®‑A35 1.5 GHz and Cortex®‑M33 400 MHz in a TFBGA436 package
- ST power management STPMIC25
- Two 16‑Gbit DDR4 DRAMs
- 512-Mbit S‑NOR flash memory
- 32-Gbit eMMC v5.0
- Three 1‑Gbit/s Ethernet (RGMII) with TSN switch compliant with IEEE-802.3ab
- USB Host 2-port hub
- USB Type-C® DRP
- Four user LEDs
- Two user, one tamper, and one reset push-buttons
- One wake-up button
- Four boot pin switches
- Board connectors:
- Three Ethernet RJ45
- Two USB Host Type-A
- USB Type-C®
- microSD™ card holder
- Mini PCIe
- Dual-lane MIPI CSI-2® camera module expansion connector
- Two CAN FD
- LVDS
- MIPI10
- GPIO expansion connector
- mikroBUS™ expansion connector
- VBAT for power backup
- On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug port
- Mainlined open-source Linux® STM32 MPU OpenSTLinux distribution and STM32CubeMP2 software with examples
- Linux® Yocto project, Buildroot, and STM32CubeIDE as development environments
You might also like...
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.0 | 16 Jan 2026 | 16 Jan 2026 | |||
| ZIP | 3.0 | 16 Jan 2026 | 16 Jan 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.0 | 16 Jan 2026 | 16 Jan 2026 |
Schematic Pack (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 16 Jan 2026 | 16 Jan 2026 | ||||
| 2.0 | 01 Sep 2025 | 01 Sep 2025 | ||||
| 1.0 | 16 Jan 2026 | 16 Jan 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32MP257F-EV1 | Active Product is in volume production. | Ecopack1 | - | - | |
STM32MP257F-EV1
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32MP257F-EV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32MP257F-EV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors