CATEGORIES

STM32MP135

STM32MP135 microprocessors (MPUs) are based on a single Arm® Cortex®-A7 core running up to 1GHz. They feature a dedicated LCD-TFT parallel display interface, a 16-bit parallel camera and dual Ethernet ports.

    STM32MP135 MPUs offer cost- & energy-efficient processing with certified security. The STM32MP135 lines bring advanced security features, including:
  • a cryptographic accelerator for hardware robustness,
  • memory protections against illegal access control,
  • code isolation mechanisms for runtime protection,
  • functions to ensure platform authentication during the product lifecycle,
  • and a complete security ecosystem.

The STM32MP13 MPUs are designed for entry-level Linux, bare metal or RTOS systems, with Microsoft Azure RTOS pre-integrated.

The STM32MP135 line is available in 3 different packages for a cost-efficient PCB architecture.

Applications:

The STM32MP1 series offers general-purpose and multi-market microprocessors (MPU), targeting a wide range of industrial applications.

Discover our portfolio

Speed up your development with validated DRAM

Enhance stability and reliability, and simplify your design process with compatible DRAM in the STM32 MPU portfolio. Get the list here.

  • Reliability and stability​
  • Performance optimization​
  • Simplified design process​
  • Reduced development costs​
  • Regulatory and quality assurance​