600W standard Transil™ (TVS)

The SM6T Transil series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5. These devices are more generally used against surges below 600 W (10/1000 μs).

The Planar technology makes it suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

SM6T are packaged in SMB (SMB footprint in accordance with IPC 7531 standard).

Key Features

  • Peak pulse power:
    • 600 W (10/1000 μs)
    • 4 kW (8/20 μs)
  • Stand-off voltage range: from 6.8 V to 220 V
  • Unidirectional and bidirectional types
  • Low leakage current:
    • 0.2 μA at 25 °C
    • 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.:
    • 515 W (10/1000 µs)
  • JEDEC registered package outline

Resources

Technical Documentation

Product Specifications
Description Version Size
DS0684 DS0684: Transil™ 10.0 535 KB
Application Notes
Description Version Size
AN4160 AN4160: TVS devices for power line communication applications 2.0 417 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
SM6T PSpice model (.lib) and symbols (.olb) 1.0 11 KB

Publications and Collaterals

Flyers
Description Version Size
Full EOS protection at working temperatures with new TVS generation 1.0 962 KB
SMA6J ans SMM4F high-temperature Transil series 2.1 323 KB
ST Protection Finder - The new app for Android and iOS 1.0 1 MB

Tools and Software

Design Tools
Smart selectors
Development Tools
Software Development Tools
Evaluation Tools
Solution Evaluation Tools
Support & Community


Sample & Buy

Part Number Stand-off voltage (V) (nom) Directionality Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SM6T220A 188 Uni-Directional SMB Tape And Reel Active 0.078 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T27A 23.1 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T39A 33.3 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T10CA 8.55 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T6V8CA 5.8 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T220CA 188 Bi-Directional SMB Tape And Reel Active 0.088 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T6V8A 5.8 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T10A 8.55 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T36A 30.8 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T7V5CA 6.4 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T200CA 171 Bi-Directional SMB Tape And Reel Active 0.088 1000 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T22CA 18.8 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T30A 25.6 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T36CA 30.8 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T100A 85.5 Uni-Directional SMB Tape And Reel Active 0.078 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T150A 128 Uni-Directional SMB Tape And Reel Active 0.078 1000 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T68CA 58.1 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T7V5A 6.4 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T24A 20.5 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T33CA 28.2 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T15CA 12.8 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T68A 58.1 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T200A 171 Uni-Directional SMB Tape And Reel Active 0.078 1000 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T100CA 85.5 Bi-Directional SMB Tape And Reel Active 0.088 1000 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T150CA 128 Bi-Directional SMB Tape And Reel Active 0.088 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T12CA 10.2 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T30CA 25.6 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T12A 10.2 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T15A 12.8 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T27CA 23.1 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T56CA 47.6 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T18CA 15.3 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T18A 15.3 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T22A 18.8 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T24CA 20.5 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
SM6T33A 28.2 Uni-Directional SMB Tape And Reel Active 0.068 1000 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T39CA 33.3 Bi-Directional SMB Tape And Reel Active 0.076 1000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM6T220A ActiveSMBIndustrialEcopack2 0 0
SM6T27A ActiveSMBIndustrialEcopack2 0 0
SM6T39A ActiveSMBIndustrialEcopack2 0 0
SM6T10CA ActiveSMBIndustrialEcopack2 0 0
SM6T6V8CA ActiveSMBIndustrialEcopack2 0 0
SM6T220CA ActiveSMBIndustrialEcopack2
SM6T6V8A ActiveSMBIndustrialEcopack2 0 0
SM6T10A ActiveSMBIndustrialEcopack2 0 0
SM6T36A ActiveSMBIndustrialEcopack2 (**) 0 0
SM6T7V5CA ActiveSMBIndustrialEcopack2 0 0
SM6T200CA ActiveSMBIndustrialEcopack2 0 0
SM6T22CA ActiveSMBIndustrialEcopack2 0 0
SM6T30A ActiveSMBIndustrialEcopack2 0 0
SM6T36CA ActiveSMBIndustrialEcopack2 0 0
SM6T100A ActiveSMBIndustrialEcopack2
SM6T150A ActiveSMBIndustrialEcopack2 0 0
SM6T68CA ActiveSMBIndustrialEcopack2 0 0
SM6T7V5A ActiveSMBIndustrialEcopack2 0 0
SM6T24A ActiveSMBIndustrialEcopack2 0 0
SM6T33CA ActiveSMBIndustrialEcopack2 (**) 0 0
SM6T15CA ActiveSMBIndustrialEcopack2 0 0
SM6T68A ActiveSMBIndustrialEcopack2 0 0
SM6T200A ActiveSMBIndustrialEcopack2 0 0
SM6T100CA ActiveSMBIndustrialEcopack2
SM6T150CA ActiveSMBIndustrialEcopack2 0 0
SM6T12CA ActiveSMBIndustrialEcopack2 0 0
SM6T30CA ActiveSMBIndustrialEcopack2 (**) 0 0
SM6T12A ActiveSMBIndustrialEcopack2 0 0
SM6T15A ActiveSMBIndustrialEcopack2 0 0
SM6T27CA ActiveSMBIndustrialEcopack2 0 0
SM6T56CA ActiveSMBIndustrialEcopack2 0 0
SM6T18CA ActiveSMBIndustrialEcopack2 0 0
SM6T18A ActiveSMBIndustrialEcopack2 0 0
SM6T22A ActiveSMBIndustrialEcopack2 0 0
SM6T24CA ActiveSMBIndustrialEcopack2 0 0
SM6T33A ActiveSMBIndustrialEcopack2 0 0
SM6T39CA ActiveSMBIndustrialEcopack2 (**) 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×