STMicroelectronics is the worldwide #1 supplier of Serial EEPROM thanks to development of leading-edge technology, recognized product robustness and high manufacturing capacity. ST focuses on availability of the complete portfolio with short lead times, high flexibility in volume and worldwide distribution through selected partners. ST's comprehensive portfolio offers reliable SPI, I2C and Microwire products in SO8N, TSSOP8, DFN8, DFN5, WLCSP and bare die packages.

Standard series offers very competitive products with low voltage, low power and the smallest form factor to fit mobile, consumer, and computer segments. New industrial applications requirements are now covered with new 105°C products.

Automotive series benefits from ST’s 25 years EEPROM knowledge and the zero-defect approach to offer very robust, high temperature, high performance products for high reliability applications. Now available in small packages for tiny PCBs.

SPD series supports data storage in line with the Serial Presence Detect function for DDR2, DDR3 and DDR4 DRAM modules.

By choosing ST’s EEPROM, you benefit from the expertise of the #1 EEPROM supplier for more than 10 years (IHS Dec.2015) and experience the safest and most flexible management for parameters, data and small code storage. 

×