X-CUBE-EEPRMA1
Active
Design Win
Standard I2C and SPI EEPROM software expansion for STM32Cube

ソフトウェア入手 Download databrief

製品概要

概要

The X-CUBE-EEPRMA1 software expansion for STM32Cube provides an evaluation software example for M24256E-F I²C, M24M01E-F I²C, M24XX I²C, M95XX SPI standard EEPROM or M95P32 SPI page EEPROM.

The package is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with sample implementations of the drivers running on the X-NUCLEO-EEICA1, X-NUCLEO-EEPRMA2, and X-NUCLEO-PGEEZ1 expansion boards connected to the featured development boards.

  • 機能一覧

    • Complete software to build applications using M24256E-F I²C, M24M01E-F I²C, M24XX I²C, M95XX SPI standard EEPROM or M95P32 SPI page EEPROM
    • Sample implementation available on the X-NUCLEO-EEICA1, X-NUCLEO-EEPRMA2, and X-NUCLEO-PGEEZ1 expansion boards plugged to a NUCLEO-F401RE, NUCLEO-G474RE, NUCLEO-L053R8, or NUCLEO-H753ZI (only for X-NUCLEO-EEICA1 and X-NUCLEO-PGEEZ1) development board
    • Easy portability across different MCU families thanks to STM32Cube
    • Free user-friendly license terms
    • Package compatible with STM32CubeMX, can be downloaded from and directly installed into STM32CubeMX

ソフトウェア入手

STMicroelectronics recommends always keeping your software up to date