Product overview
Description
The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity gain stable and feature an ultra-low input bias current.
The devices are ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.
-
All features
- Rail-to-rail input and output
- Wide bandwidth
- Low power consumption: 820 µA typ.
- Unity gain stability
- High output current: 35 mA
- Operating from 2.5 V to 5.5 V
- Low input bias current, 1 pA typ.
- Low input offset voltage: 1.5 mV max. (A grade)
- ESD internal protection ≥ 5 kV
- Latch-up immunity
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSV912IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSV912IQ2T | Active Product is in volume production. | DFN8 2x2 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSV912IST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSV912IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSV912IYST | Active Product is in volume production. | MiniSO-8 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSV912IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSV912IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSV912IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSV912IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSV912IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV912IYST Active
TSV912IYDT Active
TSV912IST Active
TSV912IDT Active
TSV912IQ2T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors