STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS (CORE, DSP, RTOS), USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)

STMCube is an STMicroelectronics original initiative to make developers' lives easier by reducing development effort, time and cost. STM32Cube is the implementation of STMCube that covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeF4 MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components (RTOS, USB, FAT file system, Graphics and TCP/IP). All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.

The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.

Both the HAL and LL APIs are production-ready and have been developed in compliance with MISRA C®:2004 guidelines with some documented exceptions (reports available on demand) and ISO/TS 16949. Furthermore, ST-specific validation processes add a deeper-level qualification.

STM32CubeF4 gathers in one single package all the generic embedded software components required to develop an application on STM32F4 microcontrollers. Following STM32Cube initiative, this set of components is highly portable, not only within STM32F4 Series but also to other STM32 Series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeF4 HAL at the cost of portability and simplicity.

HAL and LL APIs are available under open-source BSD license for user convenience.

Key Features

  • Consistent and complete embedded software offer that frees the user from dependency issues
  • Maximized portability between all STM32 Series supported by STM32Cube
  • Hundreds of examples for easy understanding
  • High quality HAL and low-layer API drivers using CodeSonar® static analysis tool
  • STM32F4-dedicated middleware including USB Host and Device, and TCP/IP
  • Free user-friendly license terms
  • Update mechanism that can be enabled by the user to be notified of new releases

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2164 DB2164: STM32Cube MCU Package for STM32F4 Series with HAL, low-layer drivers and dedicated middleware 5.0 150 KB
Application Notes
Description Version Size
AN4323 AN4323: Getting started with STemWin Library 4.1 603 KB
AN4739 AN4739: STM32Cube firmware examples for STM32F4 Series 4.0 496 KB
User Manuals
Description Version Size
UM1725 UM1725: Description of STM32F4 HAL and LL drivers 5.0 34 MB
UM1721 UM1721: Developing Applications on STM32Cube with FatFs 2.5 516 KB
UM1722 UM1722: Developing Applications on STM32Cube with RTOS 2.5 710 KB
UM1713 UM1713: Developing applications on STM32Cube with LwIP TCP/IP stack 4.1 940 KB
UM1709 UM1709: STM32Cube Ethernet IAP example 3.1 775 KB
UM1723 UM1723: STM32Cube PolarSSL example 2.1 643 KB
UM1734 UM1734: STM32Cube USB device library 3.4 1 MB
UM1720 UM1720: STM32Cube USB host library 3.1 606 KB
UM1743 UM1743: STM32CubeF4 demonstration platform 5.0 6 MB

Presentations & Training Material

Presentations
Description Version Size
STM32 Embedded Software overview 2.5 342 KB
STM32 and STM8 embedded software solutions 4.0 3 MB
STM32Cube High Quality Process - Qualified STM32Cube Embedded Software libraries 1.1.0 291 KB

Publications and Collaterals

Flyers
Description Version Size
STM32Cube eases STM32 development 17.07 532 KB
STM32F401/10/11/12/13 - High-performance Access lines 17.04 1 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 17.10 2 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.3 104 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
ST25 - NFC / RFID Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STM32CubeF4 1.19.0 Active ST

 

Support & Community


×