STM32 Nucleo-64 development board with STM32L433RC MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

The STM32 Nucleo board provides an affordable and flexible way for users to try out new concepts and build prototypes with the STM32 microcontroller, choosing from the various combinations of performance, power consumption and features. For the compatible boards, the SMPS significantly reduces power consumption in Run mode.

The Arduino™ Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

The STM32 Nucleo board does not require any separate probe as it integrates the ST-LINK/V2-1 debugger and programmer.

The STM32 Nucleo board comes with the STM32 comprehensive software HAL library together with various packaged software examples, as well as direct access to the Arm® Mbed online resources at http://mbed.org.

Key Features

  • STM32 microcontroller in LQFP64 package
  • External SMPS to generate Vcore logic supply (only available on '-P' suffixed boards)
  • 1 user LED shared with Arduino™
  • 1 user and 1 reset push-buttons
  • 32.768 kHz LSE crystal oscillator
  • Board expansion connectors:
    • Arduino Uno V3
    • ST morpho extension pin headers for full access to all STM32 I/Os
    • External SMPS experimentation dedicated connector (only available on '-P' suffixed boards)
  • Flexible power-supply options: ST-LINK USB VBUS or external sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability. Three different interfaces supported on USB: mass storage, virtual COM port and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR , Keil® , GCC-based IDEs, Arm® Mbed
  • Arm® Mbed Enabled compliant (only for some Nucleo part numbers)

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2196 DB2196: STM32 Nucleo-64 boards 10.0 387 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1727 UM1727: Getting started with STM32 Nucleo board software development tools 5.0 2 MB
UM2206 UM2206: STM32 Nucleo-64-P boards 2.0 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
NUCLEO-L433RC-P gerber files 1.0 812 KB
Bill of Materials
Description Version Size
NUCLEO-L433RC-P BOM 1.1 44 KB
Schematic Pack
Description Version Size
NUCLEO-L433RC-P schematic 1.0 9 MB

Publications and Collaterals

Flyers
Description Version Size
STM32 Nucleo boards - Unified scalable offering 17.11 1 MB
STM32 for makers - Releasing your creativity 18.01 1 MB
STM32L4 Series - Ultra-low-power and performance 17.07 770 KB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
NUCLEO-L433RC-P Active 14.70 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
NUCLEO-L433RC-P ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×