MEMS motion sensor: low power high g 3-axis digital accelerometer

The H3LIS331DL is a low-power high-performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output.

The device features ultra-low power operational modes that allow advanced power saving and smart sleep-to-wakeup functions.

The H3LIS331DL has dynamically user-selectable full scales of ±100g/±200g/±400g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

The H3LIS331DL is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

Key Features

  • Wide supply voltage, 2.16 V to 3.6 V
  • Low-voltage compatible IOs, 1.8 V
  • Ultra-low power consumption down to 10 μA in low-power mode
  • ±100g/±200g/±400g dynamically selectable full scales
  • I2 C/SPI digital output interface
  • 16-bit data output
  • Sleep-to-wakeup function
  • 10000 g high-shock survivability
  • ECOPACK® , RoHS and “Green” compliant

Resources

Technical Documentation

Product Specifications
Description Version Size
DS9012 DS9012: MEMS motion sensor: low-power high-g 3-axis digital accelerometer 3.0 804 KB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 6.0 214 KB
Design Notes & Tips
Description Version Size
DT0053 DT0053: 6-point tumble sensor calibration 1.0 464 KB
DT0076 DT0076: Compensating for accelerometer installation error: zeroing pitch and roll for a reference orientation 1.0 490 KB

Publications and Collaterals

Flyers
Description Version Size
Industrial MEMS motion sensors 1.0 1 MB
Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
Sensors for industrial and multi-segment solutions 1.0 1 MB
Magazine Articles
Description Version Size
AUTO - International Journal of THE FIA, March 2013: Size matters. ST’s high-g accelerometer revolutionizes crash safety in Formula One racing 1.0 378 KB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
H3LIS331DLTR LLGA 16 3x3x1.0 Tape And Reel Active 5.5 1000 NEC EAR99 - MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
H3LIS331DL LLGA 16 3x3x1.0 Tray Active 5.5 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
H3LIS331DLTR ActiveLLGA 16 3x3x1.0IndustrialEcopack2 0 0
H3LIS331DL ActiveLLGA 16 3x3x1.0IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×