Ultra-compact piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, full-mold, holed LGA package (HLGA)

The LPS22HB is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.

The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.

The LPS22HB is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.

Key Features

  • 260 to 1260 hPa absolute pressure range
  • Current consumption down to 3 μA
  • High overpressure capability: 20x full-scale
  • Embedded temperature compensation
  • 24-bit pressure data output
  • 16-bit temperature data output
  • ODR from 1 Hz to 75 Hz
  • SPI and I²C interfaces
  • Embedded FIFO
  • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 22,000 g
  • Small and thin package
  • ECOPACK® lead-free compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DS10677 DS10677: MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer 6.0 1 MB
Application Notes
Description Version Size
AN4672 AN4672: LPS22HB/LPS25HB digital pressure sensors: hardware guidelines for system integration 3.0 1005 KB
AN4833 AN4833: Measuring pressure data from ST's LPS22HB digital pressure sensor 2.0 923 KB
Technical Notes & Articles
Description Version Size
TN1229 TN1229: How to interpret pressure and temperature readings in the LPS22HB pressure sensor 1.0 211 KB
TN1198 TN1198: Surface mount guidelines for MEMS sensors in HLGA packages 1.0 128 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
MEMS and Sensors Software
Evaluation Tools
Product Evaluation Tools
Solution Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
LPS22HBTR HLGA-10L 2 x 2 x 0.8 Tape And Reel Active 1.55 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LPS22HBTR ActiveHLGA-10L 2 x 2 x 0.8IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×